SNAS851 December 2023 LMX1906-SP
PRODUCTION DATA
Figure 7-8 the total plot is the sum of the noise of the LMX1906-SP multiplier noise and the LMX2615-SP 3-GHz output (scaled to 6 GHz by adding 6 dB). Note that the LMX1906-SP does increase the phase noise in the 1-MHz to 20-MHz range, but beyond 20 MHz, the input multiplier actually filters the output noise floor.