SNAS851 December 2023 LMX1906-SP
PRODUCTION DATA
The LOGICLK_DIV_PRE divider and LOGICLK_DIV dividers are used for the LOGICLK output. The LOGICLK_DIV_PRE divider is necessary to divide the frequency down to ensure that the input to the LOGICLK_DIV divider is 3.2 GHz or less. When LOGICLK_DIV is not even and not bypassed, the duty cycle will not be 50%. Both the LOGICLK dividers are synchronized by the SYNC feature, which allows synchronization across multiple devices. The dividers LOGICLK_DIV_PRE and LOGICLK_DIV has the default divide value of 4 and 32 respectively.
fCLKIN (MHz) | LOGICLK_DIV_PRE | LOGICLK_DIV | TOTAL DIVIDE RANGE |
---|---|---|---|
fCLKIN ≤ 3.2 GHz | ÷1,2,4 | ÷1,2 ,3 ,…1023 | [1, 2, ...1023] [2, 4, ... 2046] [4, 8, 4092] |
3.2 GHz < fCLKIN≤ 6.4 GHz | ÷2,4 | ÷1, 2 ,3 ,…1023 | [4, ... 2046] [4, 8, 4092] |
fCLKIN > 6.4 GHz | ÷4 | 1, 2, 3 ,…1023 | [8, 4092] |