The LMX2492/92-Q1 is a low noise 14 GHz wideband delta-sigma fractional N PLL with ramp and chirp generation. It consists of a phase frequency detector, programmable charge pump, and high frequency input for the external VCO. The LMX2492/92-Q1 supports a broad and flexible class of ramping capabilities, including FSK, PSK, and configurable piecewise linear FM modulation profiles of up to 8 segments. It supports fine PLL resolution and fast ramp with up to a 200 MHz phase detector rate. The LMX2492/92-Q1 allows any of its registers to be read back. The LMX2492/92-Q1 can operate with a single 3.3 V supply. Moreover, supporting up to 5.25 V charge pump can eliminate the need of external amplifier, leading to a simpler solution with improved phase noise performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMX2492-Q1RTW | WQFN (24) | 4.00 mm x 4.00 mm |
LMX2492RTW | WQFN (24) | 4.00 mm x 4.00 mm |
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (March 2014) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Vcp | Supply voltage for charge pump | Vcc | 5.5 | V |
CPout | Charge pump output pin | -0.3 | Vcp | V |
Vcc | All Vcc pins | -0.3 | 3.6 | V |
Others | All other I/O pins | -0.3 | Vcc + 0.3 | V |
TSolder | Lead temperature (solder 4 seconds) | 260 | °C | |
TJunction | Junction temperature | 150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Tstg | DMD storage temperature | -65 | 150 | °C |
MSL | Moisture sensitivity level | 3 | n/a |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
THERMAL METRIC(1) | LMX2492 RTW (WQFN ) 24 PINS |
UNIT | |
---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 39.4 | °C/W |
RθJC | Junction-to-case thermal resistance | 7.1 | |
ψJB | Junction-to-board characterization parameter | 20 |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Icc | Current Consumption | All Vcc Pins | Fpd = 10 MHz | 45 | mA | ||
Fpd = 100 MHz | 50 | ||||||
Fpd = 200 MHz | 55 | ||||||
Vcp Pin | Kpd = 0.1 mA | 2 | |||||
Kpd = 1.6 mA | 10 | ||||||
Kpd = 3.1 mA | 19 | ||||||
IccPD | Current | POWERDOWN | 3 | ||||
fOSCin | Frequency for OSCin terminal | OSC_DIFFR=0, Doubler Disabled | 10 | 600 | MHz | ||
OSC_DIFFR=0, Doubler Enabled | 10 | 300 | |||||
OSC_DIFFR=1, Doubler Disabled | 10 | 1200 | |||||
OSC_DIFFR=1, Doubler Enabled | 10 | 600 | |||||
vOSCin | Voltage for OSCin Pin(1) | LMX2492-Q1 Version Only Single Ended XO 30 MHz ≤ fOSCin ≤ 100 MHz |
0.24 | Vcc-0.5 | Vpp | ||
All Other Cases | 0.5 | Vcc-0.5 | |||||
fFin | Frequency for FinPin(4) | 500 | 14000 | MHz | |||
pFin | Power for Fin Pin | Single-Ended Operation | -5 | 5 | dBm | ||
fPD | Phase Detector Frequency | 200 | MHz | ||||
PN1Hz | PLL Figure of Merit(2) | -227 | dBc/Hz | ||||
PN10kHz | Normalized PLL 1/f Noise(2) | Normalized to 10 kHz offset for a 1 GHz carrier. | -120 | dBc/Hz | |||
ICPoutTRI | Charge Pump Leakage Tri-state Leakage | 10 | nA | ||||
ICPoutMM | Charge Pump Mismatch(3) | VCPout = Vcp / 2 | 5 % | ||||
ICPout | Charge Pump Current | VCPout = Vcp / 2 | CPG=1X | 0.1 | mA | ||
… | |||||||
CPG=31X | 3.1 | ||||||
LOGIC OUTPUT TERMINALS (MUXout,TRIG1,TRIG2,MOD) | |||||||
VOH | Output High Voltage | 0.8 x Vcc | Vcc | V | |||
VOL | Output Low Voltage | 0 | 0.2 x Vcc | V | |||
LOGIC INPUT TERMINALS (CE,CLK,DATA,LE,MUXout,TRIG1,TRIG2,MOD) | |||||||
VIH | Input High Voltage | 1.4 | Vcc | V | |||
VIL | Input Low Voltage | 0 | 0.6 | V | |||
IIH | Input Leakage | -5 | 1 | 5 | uA | ||
TCELOW | Chip enable Low Time | 5 | us | ||||
TCEHIGH | Chip enable High Time | 5 | us |
There are several other considerations for programming:
The LMX2492/92-Q1 is a microwave PLL, consisting of a reference input and divider, high frequency input and divider, charge pump, ramp generator, and other digital logic. The Vcc power supply pins run at a nominal 3.3 volts, while the charge pump supply pin, Vcp, operates anywhere from Vcc to 5 volts. The device is designed to operate with an external loop filter and VCO. Modulation is achieved by manipulating the MASH engine.
The reference can be applied in several ways. If using a differential input, this should be terminated differentially with a 100 ohm resistance and AC coupled to the OSCin and GND/OSCin* terminals. If driving this single-ended, then the GND/OSCin* terminal may be grounded, although better performance is attained by connecting the GND/OSCin* terminal through a series resistance and capacitance to ground to match the OSCin terminal impedance.
The OSCin doubler allows the input signal to the OSCin to be doubled in order to have higher phase detector frequencies. This works by clocking on both the rising and falling edges of the input signal, so it therefore requires a 50% input duty cycle.
The R counter is 16 bits divides the OSCin signal from 1 to 65535. If DIFF_R = 0, then any value can be chosen in this range. If DIFF_R=1, then the divide is restricted to 2,4,8, and 16, but allows for higher OSCin frequencies.
The 16 bit N divider divides the signal at the Fin terminal down to the phase detector frequency. It contains a 4/5 prescaler that creates minimum divide restrictions, but allows the N value to increment in values of one.
Modulator Order | Minimum N Divide |
---|---|
Integer Mode, 1st Order Modulator | 16 |
2nd Order Modulator | 17 |
3rd Order Modulator | 19 |
4th Order Modulator | 25 |
The fractional circuitry controls the N divider with delta sigma modulation that supports a programmable first, second, third, and fourth order modulator. The fractional denominator is a fully programmable 24-bit denominator that can support any value from 1,2,..., 224, with the exception when the device is running one of the ramps, and in this case it is a fixed size of 224.
The phase detector compares the outputs of the R and N dividers and generates a correction voltage corresponding to the phase error. This voltage is converted to a correction current by the charge pump. The phase detector frequency, fPD, can be calculated as follows: fPD = fOSCin × OSC_2X / R.
The charge pump supply voltage on this device, Vcp, can be either run at the Vcc voltage, or up to 5.25 volts in order to get higher tuning voltages to present to the VCO.
The loop filter is external to the device and is application specific. Texas Instruments website has details on this at www.ti.com.
The Fastlock™ and Cycle Slip Reduction features can be used to improved lock time. When the frequency is changed, a timeout counter can be used to engage these features for a prescribed number of phase detector cycles. During this time that the timeout counter is counting down, the device can be used to pull a terminal from high impedance to ground switch in an extra resistor (R2pLF), change the charge pump current (FL_CPG), or change the phase detector frequency. TRIG2 is recommended for switching the resistor with a setting of TRIG2_MUX = Fastlock (2) and TRIG2_PIN = Inverted/Open Drain (5).
Parameter | Normal Operation | Fastlock Operation |
---|---|---|
Charge Pump Gain | CPG | FL_CPG |
Device Pin (TRIG1, TRIG2, MOD, or MUXout) |
High Impedance | Grounded |
The resistor and the charge pump current are changed simultaneously so that the phase margin remains the same while the loop bandwidth is by a factor of K as shown in the following table:
Parameter | Symbol | Calculation |
---|---|---|
Charge Pump Gain in Fastlock | FL_CPG | Typically use the highest value. |
Loop Bandwidth Multiplier | K | K=sqrt(FL_CPG/CPG) |
External Resistor | R2pLF | R2 / (K-1) |
Cycle slip reduction is another method that can also be used to speed up lock time by reducing cycle slipping. Cycle slipping typically occurs when the phase detector frequency exceeds about 100x the loop bandwidth of the PLL. Cycle slip reduction works in a different way than fastlock. To use this, the phase detector frequency is decreased while the charge pump current is simultaneously increased by the same factor. Although the loop bandwidth is unchanged, the ratio of the phase detector frequency to the loop bandwidth is, and this is helpful for cases when the phase detector frequency is high. Because cycle slip reduction changes the phase detector rate, it also impacts other things that are based on the phase detector rate, such as the fastlock timeout-counter and ramping controls.
The LMX2492/92-Q1 offers two methods to determine if the PLL is in lock, charge pump voltage monitoring and digital lock detect. These features can be used individually or in conjunction to give a reliable indication of when the PLL is in lock. The output of this detection can be routed to the TRIG1, TRIG2, MOD, or MUXout terminals.
The charge pump voltage monitor allows the user to set low (CMP_THR_LOW) and high (CMP_THR_HIGH) thresholds for a comparator that monitors the charge pump output voltage.
Vcp | Threshold | Suggested Level |
---|---|---|
3.3 V | CPM_THR_LOW = (Vthresh + 0.08) / 0.085 |
6 for 0.5V limit |
CPM_THR_HIGH = (Vthresh - 0.96) / 0.044 |
42 for 2.8V limit | |
5.0 V | CPM_THR_LOW = (Vthresh + 0.056) / 0.137 |
4 for 0.5V limit |
CPM_THR_HIGH = (Vthresh -1.23) / 0.071 |
46 for 4.5V limit |
Digital lock detect works by comparing the phase error as presented to the phase detector. If the phase error plus the delay as specified by the PFD_DLY bit is outside the tolerance as specified by DLD_TOL, then this comparison would be considered to be an error, otherwise passing. The DLD_ERR_CNT specifies how may errors are necessary to cause the circuit to consider the PLL to be unlocked. The DLD_PASS_CNT specifies how many passing comparisons are necessary to cause the PLL to be considered to be locked and also resets the count for the errors. The DLD_TOL value should be set to no more than half of a phase detector period plus the PFD_DLY value. The DLD_ERR_CNT and DLD_PASS_CNT values can be decreased to make the circuit more sensitive. If the circuit is too sensitive, then chattering can occur and the DLD_ERR_CNT, DLD_PASS_CNT, or DLD_TOL values should be increased.
Note that if the OSCin signal goes away and there is no noise or self-oscillation at the OSCin pin, then it is possible for the digital lock detect to indicate a locked state when the PLL really is not in lock. If this is a concern, then digital lock detect can be combined with charge pump voltage monitor to detect this situation..
Two level FSK or PSK modulation can be created whenever a trigger event, as defined by the FSK_TRIG field is detected. This trigger can be defined as a transition on a terminal (TRIG1, TRIG2, MOD, or MUXout) or done purely in software. The RAMP_PM_EN bit defines the modulation to be either FSK or PSK and the FSK_DEV register determines the amount of the deviation. Remember that the FSK_DEV[32:0] field is programmed as the 2's complement of the actual desired FSK_DEV value. This modulation can be added to the modulation created from the ramping functions as well.
RAMP_PM_EN | Modulation Type | Deviation |
---|---|---|
0 | 2 Level FSK | Fpd × FSK_DEV / 224 |
1 | 2 Level PSK | 360° × FSK_DEV / 224 |
The LMX2492/92-Q1 supports a broad and flexible class of FMCW modulation formed by up to 8 linear ramps. When the ramping function is running, the denominator is fixed to a forced value of 224 = 16777216. The waveform always starts at RAMP0 when the LSB of the PLL_N (R16) is written to. After it is set up, it will start at the initial frequency and have piecewise linear frequency modulation that deviates from this initial frequency as specified by the modulation. Each of the eight ramps can be individually programmed. Various settings are as follows
Ramp Characteristic | Programming Field Name | Description |
---|---|---|
Ramp Length | RAMPx_LEN RAMPx_DLY |
The user programs the length of the ramp in phase detector cycles. If RAMPx_DLY=1, then each count of RAMPx_LEN is actually two phase detector cycles. |
Ramp Slope | RAMPx_LEN RAMPx_DLY RAMPx_INC |
The user does not directly program slope of the line, but rather this is done by defining how long the ramp is and how much the fractional numerator is increased per phase detector cycle. The value for RAMPx_INC is calculated by taking the total expected increase in the frequency, expressed in terms of how much the fractional numerator increases, and dividing it by RAMPx_LEN. The value programmed into RAMPx_INC is actually the two's complement of the desired mathematical value. |
Trigger for Next Ramp | RAMPx_NEXT_TRIG | The event that triggers the next ramp can be defined to be the ramp finishing or can wait for a trigger as defined by TRIG A, TRIG B, or TRIG C. |
Next Ramp | RAMPx_NEXT | This sets the ramp that follows. Waveforms are constructed by defining a chain ramp segments. To make the waveform repeat, make RAMPx_NEXT point to the first ramp in the pattern. |
Ramp Fastlock | RAMPx_FL | This allows the ramp to use a different charge pump current or use Fastlock |
Ramp Flags | RAMPx_FLAG | This allows the ramp to set a flag that can be routed to external terminals to trigger other devices. |
If it is desired that the ramping waveform keep repeating, then all that is needed is to make the RAMPx_NEXT of the final ramp equal to the first ramp. This will run until the RAMP_EN bit is set to zero. If this is not desired, then one can use the RAMP_COUNT to specify how may times the specified pattern is to repeat.
The ramp comparators and ramp limits use programable thresholds to allow the device to detect whenever the modulated waveform frequency crosses a limit as set by the user. The difference between these is that comparators set a flag to alert the user while a ramp limits prevent the frequency from going beyond the prescribed threshold. In either case, these thresholds are expressed by programming the Extended_Fractional_Numerator.
Extended_Fractional_Numerator = Fractional_Numerator + (N-N*) × 224
In the above, N is the PLL feedback value without ramping and N* is the instantaneous value during ramping. The actual value programmed is the 2's complement of Extended_Fractional_Numerator.
Type | Programming Bit | Threshold |
---|---|---|
Ramp Limits | RAMP_LIMIT_LOW | Lower Limit |
RAMP_LIMIT_HIGH | Upper Limit | |
Ramp Comparators | RAMP_CMP0 RAMP_CMP1 |
For the ramp comparators, if the ramp is increasing and exceeds the value as specified by RAMP_CMPx, then the flag will go high, otherwise it is low. If the ramp is decreasing and goes below the value as specified by RAMP_CMPx, then the flag will go high, otherwise it will be low. |
The power on reset circuitry sets all the registers to a default state when the device is powered up. This same reset can be done by programming SWRST=1. In the programming section, the power on reset state is given for all the programmable fields.
The two primary ways to use the LMX2492/92-Q1 are to run it to generate a set of frequencies
In this mode, the LMX2492/92-Q1 generates a single frequency that only changes when the N divider is programmed to a new value. In this mode, the RAMP_EN bit is set to 0 and the ramping controls are not used. The fractional denominator can be programmed to any value from 1 to 16777216. In this kind of application, the PLL is tuned to different channels, but at each channel, the goal is to generate a stable fixed frequency.
In integer mode operation, the VCO frequency needs to be an integer multiple of the phase detector frequency. This can be the case when the output frequency or frequencies are nicely related to the input frequency. As a rule of thumb, if this an be done with a phase detector of as high as the lesser of 10 MHz or the OSCin frequency, then this makes sense. To operate the device in integer mode, disable the fractional circuitry by programming the fractional order (FRAC_ORDER) , dithering (FRAC_DITH), and numerator (FRAC_NUM) to zero.
In fractional mode, the output frequency does not need to be an integer multiple of the phase detector frequency. This makes sense when the channel spacing is more narrow or the input and output frequencies are not nicely related. There are several programmable controls for this such as the modulator order, fractional dithering, fractional numerator, and fractional denominator. There are many trade-offs with choosing these, but here are some guidelines
Parameter | Field Name | How to Choose |
---|---|---|
Fractional Numerator and Denominator | FRAC_NUM FRAC_DEN |
The first step is to find the fractional denominator. To do this, find the frequency that divides the phase detector frequency by the channel spacing. For instance, if the output ranges from 5000 to 5050 in 5 MHz steps and the phase detector is 100 MHz, then the fractional denominator is 100 MHz/5 = 20. So for a an output of 5015 MHz, the N divider would be 50 + 3/20. In this case, the fractional numerator is 3 and the fractional denominator is 20. Sometimes when dithering is used, it makes sense to express this as a larger equivalent fraction. Note that if ramping is active, the fractional denominator is forced to 224. |
Fractional Order | FRAC_ORDER | There are many trade-offs, but in general try either the 2nd or 3rd order modulator as starting points. The 3rd order modulator may give lower main spurs, but may generate others. Also if dithering is involved, it can generate phase noise. |
Dithering | FRAC_DITH | Dithering can reduce some fractional spurs, but add noise. Consult application note AN-1879 for more details on this. |
In this mode, the device can generate a broad class of frequency sweeping waveforms. The user can specify up to 8 linear segments in order to generate these waveforms. When the ramping function is running, the denominator is fixed to a forced value of 224 = 16777216
In addition to the ramping functions, there is also the capability to use a terminal to add phase or frequency modulation that can be done by itself or added on top of the waveforms created by the ramp generation functions.
The device is programmed using several 24 bit registers. The first 16 bits of the register are the address, followed by the next 8 bits of data. The user has the option to pull the LE terminal high after this data, or keep sending data and it will apply this data to the next lower register. So instead of sending three registers of 24 bits each, one could send a single 40 bit register with the 16 bits of address and 24 bits of data. For that matter, the entire device could be programmed as a single register if desired.
Registers are programmed in REVERSE order from highest to lowest. Registers NOT shown in this table or marked as reserved can be written as all 0's unless otherwise stated. The POR value is the power on reset value that is assigned when the device is powered up or the SWRST bit is asserted.
Register | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | POR | |
---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 0x18 |
1 | 0x1 | Reserved | 0x00 | |||||||
2 | 0x2 | 0 | 0 | 0 | 0 | 0 | SWRST | POWERDOWN[1:0] | 0x00 | |
3-15 | 0x3 - 0xF | Reserved | - | |||||||
16 | 0x10 | PLL_N[7:0] | 0x64 | |||||||
17 | 0x11 | PLL_N[15:8] | 0x00 | |||||||
18 | 0x12 | 0 | FRAC_ORDER[2:0] | FRAC_DITHER[1:0] | PLL_N[17:16] | 0x00 | ||||
19 | 0x13 | FRAC_NUM[7:0] | 0x00 | |||||||
20 | 0x14 | FRAC_NUM[15:8] | 0x00 | |||||||
21 | 0x15 | FRAC_NUM[23:16] | 0x00 | |||||||
22 | 0x16 | FRAC_DEN[7:0] | 0x00 | |||||||
23 | 0x17 | FRAC_DEN[15:8] | 0x00 | |||||||
24 | 0x18 | FRAC_DEN[23:16] | 0x00 | |||||||
25 | 0x19 | PLL_R[7:0] | 0x04 | |||||||
26 | 0x1A | PLL_R[15:8] | 0x00 | |||||||
27 | 0x1B | 0 | FL_CSR[1:0] | PFD_DLY[1:0] | PLL_R_ DIFF |
0 | OSC_2X | 0x08 | ||
28 | 0x1C | 0 | 0 | CPPOL | CPG[4:0] | 0x00 | ||||
29 | 0x1D | FL_TOC[10:8] | FL_CPG[4:0] | 0x00 | ||||||
30 | 0x1E | 0 | CPM_ FLAGL |
CPM_THR_LOW[5:0] | 0x0a | |||||
31 | 0x1F | 0 | CPM_ FLAGH |
CPM_THR_HIGH[5:0] | 0x32 | |||||
32 | 0x20 | FL_TOC[7:0] | 0x00 | |||||||
33 | 0x21 | DLD_PASS_CNT[7:0] | 0x0f | |||||||
34 | 0x22 | DLD_TOL[2:0] | DLD_ERR_CNTR[4:0] | 0x00 | ||||||
35 | 0x23 | MOD_ MUX[5] |
1 | MUXout _MUX[5] |
TRIG2 _MUX[5] |
TRIG1 _MUX[5] |
0 | 0 | 1 | 0x41 |
36 | 0x24 | TRIG1_MUX[4:0] | TRIG1_PIN[2:0] | 0x08 | ||||||
37 | 0x25 | TRIG2_MUX[4:0] | TRIG2_PIN[2:0] | 0x10 | ||||||
38 | 0x26 | MOD_MUX[4:0] | MOD_PIN[2:0] | 0x18 | ||||||
39 | 0x27 | MUXout_MUX[4:0] | MUXout_PIN[2:0] | 0x38 | ||||||
40-57 | 0x28-0x39 | Reserved | - | |||||||
58 | 0x3A | RAMP_TRIG_A[3:0] | 0 | RAMP_ PM_EN |
RAMP_ CLK |
RAMP_EN | 0x00 | |||
59 | 0x3B | RAMP_TRIG_C[3:0] | RAMP_TRIG_B[3:0] | 0x00 | ||||||
60 | 0x3C | RAMP_CMP0[7:0] | 0x00 | |||||||
61 | 0x3D | RAMP_CMP0[15:8] | 0x00 | |||||||
62 | 0x3E | RAMP_CMP0[23:16] | 0x00 | |||||||
63 | 0x3F | RAMP_CMP0[31:24] | 0x00 | |||||||
64 | 0x40 | RAMP_CMP0_EN[7:0] | 0x00 | |||||||
65 | 0x41 | RAMP_CMP1[7:0] | 0x00 | |||||||
66 | 0x42 | RAMP_CMP1[15:8] | 0x00 | |||||||
67 | 0x43 | RAMP_CMP1[23:16] | 0x00 | |||||||
68 | 0x44 | RAMP_CMP1[31:24] | 0x00 | |||||||
69 | 0x45 | RAMP_CMP1_EN[7:0] | 0x00 | |||||||
70 | 0x46 | 0 | FSK_TRIG[1:0] | RAMP_ LIMH[32] |
RAMP_ LIML[32] |
FSK_ DEV[32] |
RAMP_ CMP1[32] |
RAMP_ CMP0[32] |
0x08 | |
71 | 0x47 | FSK_DEV[7:0] | 0x00 | |||||||
72 | 0x48 | FSK_DEV[15:8] | 0x00 | |||||||
73 | 0x49 | FSK_DEV[23:16] | 0x00 | |||||||
74 | 0x4A | FSK_DEV[31:24] | 0x00 | |||||||
75 | 0x4B | RAMP_LIMIT_LOW[7:0] | 0x00 | |||||||
76 | 0x4C | RAMP_LIMIT_LOW[15:8] | 0x00 | |||||||
77 | 0x4D | RAMP_LIMIT_LOW[23:16] | 0x00 | |||||||
78 | 0x4E | RAMP_LIMIT_LOW[31:24] | 0x00 | |||||||
79 | 0x4F | RAMP_LIMIT_HIGH[7:0] | 0xff | |||||||
80 | 0x50 | RAMP_LIMIT_HIGH[15:8] | 0xff | |||||||
81 | 0x51 | RAMP_LIMIT_HIGH[23:16] | 0xff | |||||||
82 | 0x52 | RAMP_LIMIT_HIGH[31:24] | 0xff | |||||||
83 | 0x53 | RAMP_COUNT[7:0] | 0x00 | |||||||
84 | 0x54 | RAMP_TRIG_INC[1:0] | RAMP_ AUTO |
RAMP_COUNT[12:8] | 0x00 | |||||
85 | 0x55 | Reserved | 0x00 | |||||||
86 | 0x56 | RAMP0_INC[7:0] | 0x00 | |||||||
87 | 0x57 | RAMP0_INC[15:8] | 0x00 | |||||||
88 | 0x58 | RAMP0_INC[23:16] | 0x00 | |||||||
89 | 0x59 | RAMP0_ DLY |
RAMP0_ FL |
RAMP0_INC[29:24] | 0x00 | |||||
90 | 0x5A | RAMP0_LEN[7:0] | 0x00 | |||||||
91 | 0x5B | RAMP0_LEN[15:8] | 0x00 | |||||||
92 | 0x5C | RAMP0_NEXT[2:0] | RAMP0_ NEXT_TRIG[1:0] |
RAMP0_ RST |
RAMP0_FLAG[1:0] | 0x00 | ||||
93 | 0x5D | RAMP1_INC[7:0] | 0x00 | |||||||
94 | 0x5E | RAMP1_INC[15:8] | 0x00 | |||||||
95 | 0x5F | RAMP1_INC[23:16] | 0x00 | |||||||
96 | 0x60 | RAMP1_ DLY |
RAMP1_ FL |
RAMP1_INC[29:24] | 0x00 | |||||
97 | 0x61 | RAMP1_LEN[7:0] | 0x00 | |||||||
98 | 0x62 | RAMP1_LEN[15:8] | 0x00 | |||||||
99 | 0x63 | RAMP1_NEXT[2:0] | RAMP1_ NEXT_TRIG[1:0] |
RAMP1_ RST |
RAMP1_FLAG[1:0] | 0x00 | ||||
100 | 0x64 | RAMP2_INC[7:0] | 0x00 | |||||||
101 | 0x65 | RAMP2_INC[15:8] | 0x00 | |||||||
102 | 0x66 | RAMP2_INC[23:16] | 0x00 | |||||||
103 | 0x67 | RAMP2 DLY |
RAMP2_ FL |
RAMP2_INC[29:24] | 0x00 | |||||
104 | 0x68 | RAMP2_LEN[7:0] | 0x00 | |||||||
105 | 0x69 | RAMP2_LEN[15:8] | 0x00 | |||||||
106 | 0x6A | RAMP2_NEXT[2:0] | RAMP2_ NEXT_TRIG[1:0] |
RAMP2_ RST |
RAMP2_FLAG[1:0] | 0x00 | ||||
107 | 0x6B | RAMP3_INC[7:0] | 0x00 | |||||||
108 | 0x6C | RAMP3_INC[15:8] | 0x00 | |||||||
109 | 0x6D | RAMP3_INC[23:16] | 0x00 | |||||||
110 | 0x6E | RAMP3_ DLY |
RAMP3_ FL |
RAMP3_INC[29:24] | 0x00 | |||||
111 | 0x6F | RAMP3_LEN[7:0] | 0x00 | |||||||
112 | 0x70 | RAMP3_LEN[15:8] | 0x00 | |||||||
113 | 0x71 | RAMP3_NEXT[2:0] | RAMP3_ NEXT_TRIG[1:0] |
RAMP3_ RST |
RAMP3_FLAG[1:0] | 0x00 | ||||
114 | 0x72 | RAMP4_INC[7:0] | 0x00 | |||||||
115 | 0x73 | RAMP4_INC[15:8] | 0x00 | |||||||
116 | 0x74 | RAMP4_INC[23:16] | 0x00 | |||||||
117 | 0x75 | RAMP4_ DLY |
RAMP4_ FL |
RAMP4_INC[29:24] | 0x00 | |||||
118 | 0x76 | RAMP4_LEN[7:0] | 0x00 | |||||||
119 | 0x77 | RAMP4_LEN[15:8] | 0x00 | |||||||
120 | 0x78 | RAMP4_NEXT[2:0] | RAMP4_ NEXT_TRIG[1:0] |
RAMP4_ RST |
RAMP4_FLAG[1:0] | 0x00 | ||||
121 | 0x79 | RAMP5_INC[7:0] | 0x00 | |||||||
122 | 0x7A | RAMP5_INC[15:8] | 0x00 | |||||||
123 | 0x7B | RAMP5_INC[23:16] | 0x00 | |||||||
124 | 0x7C | RAMP5_ DLY |
RAMP5_ FL |
RAMP5_INC[29:24] | 0x00 | |||||
125 | 0x7D | RAMP5_LEN[7:0] | 0x00 | |||||||
126 | 0x7E | RAMP5_LEN[15:8] | 0x00 | |||||||
127 | 0x7F | RAMP5_NEXT[2:0] | RAMP5_ NEXT_TRIG[1:0] |
RAMP5_ RST |
RAMP5_FLAG[1:0] | 0x00 | ||||
128 | 0x80 | RAMP6_INC[7:0] | 0x00 | |||||||
129 | 0x81 | RAMP6_INC[15:8] | 0x00 | |||||||
130 | 0x82 | RAMP6_INC[23:16] | 0x00 | |||||||
131 | 0x83 | RAMP6_ DLY |
RAMP6_ FL |
RAMP6_INC[29:24] | 0x00 | |||||
132 | 0x84 | RAMP6_LEN[7:0] | 0x00 | |||||||
133 | 0x85 | RAMP6_LEN[15:8] | 0x00 | |||||||
134 | 0x86 | RAMP6_NEXT[2:0] | RAMP6_ NEXT_TRIG[1:0] |
RAMP6_ RST |
RAMP6_FLAG[1:0] | 0x00 | ||||
135 | 0x87 | RAMP7_INC[7:0] | 0x00 | |||||||
136 | 0x88 | RAMP7_INC[15:8] | 0x00 | |||||||
137 | 0x89 | RAMP7_INC[23:16] | 0x00 | |||||||
138 | 0x8A | RAMP7_ DLY |
RAMP7_ FL |
RAMP7_INC[29:24] | 0x00 | |||||
139 | 0x8B | RAMP7_LEN[7:0] | 0x00 | |||||||
140 | 0x8C | RAMP7_LEN[15:8] | 0x00 | |||||||
141 | 0x8D | RAMP7_NEXT[2:0] | RAMP7_ NEXT_TRIG[1:0] |
RAMP7_ RST |
RAMP7_FLAG[1:0] | 0x00 | ||||
142-32767 | 0x8E-0x7fff | Reserved | 0x00 |
The following sections go through all the programmable fields and their states. Additional information is also available in the applications and feature descriptions sections as well. The POR column is the power on reset state that this field assumes if not programmed.
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
POWERDOWN [1:0] |
R2[1:0] | 0 | POWERDOWN Control | Value | POWERDOWN State |
0 | POWERDOWN, ignore CE | ||||
1 | Power Up, ignore CE | ||||
2 | Power State Defined by CE terminal state | ||||
3 | Reserved | ||||
SWRST | R2[2] | 0 | Software Reset. Setting this bit sets all registers to their POR default values. | Value | Reset State |
0 | Normal Operation | ||||
1 | Register Reset |
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
PLL_N [17:0] |
R18[1] to R16[0] | 16 | Feedback N counter Divide value. Minimum count is 16. Maximum is 262132. Writing of the register R16 begins any ramp execution when RAMP_EN=1. | ||
FRAC_ DITHER [1:0] |
R18[3:2] | 0 | Dither used by the fractional modulator | Value | Dither |
0 | Weak | ||||
1 | Medium | ||||
2 | Strong | ||||
3 | Disabled | ||||
FRAC_ ORDER [2:0] |
R18[6:4] | 0 | Fractional Modulator order | Value | Modulator Order |
0 | Integer Mode | ||||
1 | 1st Order Modulator | ||||
2 | 2nd Order Modulator | ||||
3 | 3rd Order Modulator | ||||
4 | 4th Order Modulator | ||||
5-7 | Reserved | ||||
FRAC_NUM [23:0] |
R21[7] to R19[0] | 0 | Fractional Numerator. This value should be less than or equal to the fractional denominator. | ||
FRAC_DEN [23:0] |
R24[7] to R22[0] | 0 | Fractional Denominator. If the RAMP_EN=1, this field is ignored and the denominator is fixed to 224. | ||
PLL_R [15:0] |
R26[7] to R25[0] | 1 | Reference Divider value. Selecting 1 will bypass counter. | ||
OSC_2X | R27[0] | 0 | Enables the Doubler before the Reference divider | Value | Doubler |
0 | Disabled | ||||
1 | Enabled | ||||
PLL_R _DIFF | R27[2] | 0 | Enables the Differential R counter. This allows for higher OSCin frequencies, but restricts PLL_R to divides of 2,4,8 or 16. |
Value | R Divider |
0 | Single-Ended | ||||
1 | Differential | ||||
PFD_DLY [1:0] |
R27[4:3] | 1 | Sets the charge pump minimum pulse width. This could potentially be a trade-off between fractional spurs and phase noise. Setting 1 is recommended for general use. | Value | Pulse Width |
0 | Reserved | ||||
1 | 860 ps | ||||
2 | 1200 ps | ||||
3 | 1500 ps | ||||
CPG [4:0] |
R28[4:0] | 0 | Charge pump gain | Value | Charge Pump State |
0 | Tri-State | ||||
1 | 100 uA | ||||
2 | 200 uA | ||||
… | … | ||||
31 | 3100 uA | ||||
CPPOL | R28[5] | 0 | Charge Pump Polarity Positive is for a positive slope VCO characteristic, negative otherwise. |
Value | Charge Pump Polarity |
0 | Negative | ||||
1 | Positive |
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
FL_ CSR [1:0] |
R27[6:5] | 0 | Cycle Slip Reduction (CSR) reduces the phase detector frequency by multiplying both the R and N counters by the CSR value while either the FastLock Timer is counting or the RAMPx_FL=1 and the part is ramping. Care must be taken that the R and N divides remain inside the range of the counters. Cycle slip reduction is generally not recommended during ramping. | Value | CSR Value |
0 | Disabled | ||||
1 | x 2 | ||||
2 | x 4. | ||||
3 | Reserved | ||||
FL_ CPG [4:0] |
R29[4:0] | 0 | Charge pump gain only when Fast Lock Timer is counting down or a ramp is running with RAMPx_FL=1 | Value | Fastlock Charge Pump Gain |
0 | Tri-State | ||||
1 | 100 uA | ||||
2 | 200 uA | ||||
… | … | ||||
31 | 3100 uA | ||||
FL_ TOC [10:0] |
R29[7:5] and R32[7:0] | 0 | Fast Lock Timer. This counter starts counting when the user writes the PLL_N(Register R16). During this time the FL_CPG gain is sent to the charge pump, and the FL_CSR shifts the R and N counters if enabled. When the counter terminates, the normal CPG is presented and the CSR undo’s the shifts to give a normal PFD frequency. | Value | Fastlock Timer Value |
0 | Disabled | ||||
1 | 1 x 32 = 32 | ||||
... | |||||
2047 | 2047 x 32 = 65504 |
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
CPM_THR _LOW [5:0] |
R30[5:0] | 0x0A | Charge pump voltage low threshold value. When the charge pump voltage is below this threshold, the LD goes low. | Value | Threshold |
0 | Lowest | ||||
… | … | ||||
63 | Highest | ||||
CPM_FLAGL | R30[6] | - | This is a read only bit. Low indicates the charge pump voltage is below the minimum threshold. |
Value | Flag Indication |
0 | Charge pump is below CPM_THR_LOW threshold | ||||
1 | Charge pump is above CPM_THR_LOW threshold | ||||
CPM_THR _HIGH [5:0] |
R31[5:0] | 0x32 | Charge pump voltage high threshold value. When the charge pump voltage is above this threshold, the LD goes low. | Value | Threshold |
0 | Lowest | ||||
… | … | ||||
63 | Highest | ||||
CPM_FLAGH | R31[6] | - | This is a read only bit. Charge pump voltage high comparator reading. High indicates the charge pump voltage is above the maximum threshold. |
Value | Threshold |
0 | Charge pump is below CPM_THR_HIGH threshold | ||||
1 | Charge pump is above CPM_THR_HIGH threshold | ||||
DLD_ PASS_CNT [7:0] |
R33[7:0] | 0xff | Digital Lock Detect Filter amount. There must be at least DLD_PASS_CNT good edges and less than DLD_ERR edges before the DLD is considered in lock. Making this number smaller will speed the detection of lock, but also will allow a higher chance of DLD chatter. | ||
DLD_ ERR_CNT [4:0] |
R34[4:0] | 0 | Digital Lock Detect error count. This is the maximum number of errors greater than DLD_TOL that are allowed before DLD is de-asserted. Although the default is 0, the recommended value is 4. | ||
DLD _TOL [2:0] |
R34[7:5] | 0 | Digital Lock detect edge window. If both N and R edges are within this window, it is considered a “good” edge. Edges that are farther apart in time are considered “error” edges. Window choice depends on phase detector frequency, charge pump minimum pulse width, fractional modulator order and the users desired margin. | Value | Window and Fpd Frequency |
0 | 1 ns (Fpd > 130 MHz) | ||||
1 | 1.7 ns (80 MHz , Fpd ≤ 130 MHz) | ||||
2 | 3 ns (60 MHz , Fpd ≤ 80 MHz) | ||||
3 | 6 ns (45 MHz , Fpd ≤ 60 MHz) | ||||
4 | 10 ns (30 MHz < Fpd ≤ 45 MHz) | ||||
5 | 18 ns ( Fpd ≤ 30 MHz) | ||||
6 and 7 | Reserved |
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
TRIG1 _PIN [2:0] |
R36[2:0] | 0 | This is the terminal drive state for the TRIG1, TRIG2, MOD, and MUXout Pins | Value | Pin Drive State |
0 | TRISTATE (default) | ||||
1 | Open Drain Output | ||||
2 | Pullup / Pulldown Output | ||||
TRIG2 _PIN [2:0] |
R37[2:0] | 0 | 3 | Reserved | |
MOD_ _PIN [2:0] |
R38[2:0] | 0 | 4 | GND | |
MUXout_ _PIN [2:0] |
R39[2:0] | 0 | 5 | Inverted Open Drain Output | |
6 | Inverted Pullup / Pulldown Output | ||||
7 | Input |
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
TRIG1_MUX [5:0] TRIG2_MUX [5:0] MOD_MUX [5:0] MUXout_MUX [5:0] |
R36[7:3], R37.3 R36[7:3], R35.3 R37[7:3], R35.4 R38[7:3], R35.7 |
1 2 3 7 |
These fields control what signal is muxed to or from the TRIG1,TRIG2, MOD, and MUXout pins. Some of the abbreviations used are: COMP0, COMP1: Comparators 0 and 1 LD, DLD: Lock Detect, Digital Lock Detect CPM: Charge Pump Monitor CPG: Charge Pump Gain CPUP: Charge Pump Up Pulse CPDN: Charge Pump Down Pulse |
Value | MUX State |
0 | GND | ||||
1 | Input TRIG1 | ||||
2 | Input TRIG2 | ||||
3 | Input MOD | ||||
4 | Output TRIG1 after synchronizer | ||||
5 | Output TRIG2 after synchronizer | ||||
6 | Output MOD after synchronizer | ||||
7 | Output Read back | ||||
8 | Output CMP0 | ||||
9 | Output CMP1 | ||||
10 | Output LD (DLD good AND CPM good) | ||||
11 | Output DLD | ||||
12 | Output CPMON good | ||||
13 | Output CPMON too High | ||||
14 | Output CPMON too low | ||||
15 | Output RAMP LIMIT EXCEEDED | ||||
16 | Output R Divide/2 | ||||
17 | Output R Divide/4 | ||||
18 | Output N Divide/2 | ||||
19 | Output N Divide/4 | ||||
20 | Reserved | ||||
21 | Reserved | ||||
22 | Output CMP0RAMP | ||||
23 | Output CMP1RAMP | ||||
24 | Reserved | ||||
25 | Reserved | ||||
26 | Reserved | ||||
27 | Reserved | ||||
28 | Output Faslock | ||||
29 | Output CPG from RAMP | ||||
30 | Output Flag0 from RAMP | ||||
31 | Output Flag1 from RAMP | ||||
32 | Output TRIGA | ||||
33 | Output TRIGB | ||||
34 | Output TRIGC | ||||
35 | Output R Divide | ||||
36 | Output CPUP | ||||
37 | Output CPDN | ||||
38 | Output RAMP_CNT Finished | ||||
39 to 63 | Reserved |
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
RAMP_EN | R58[0] | 0 | Enables the RAMP functions. When this bit is set, the Fractional Denominator is fixed to 224. RAMP execution begins at RAMP0 upon the PLL_N[7:0] write. The Ramp should be set up before RAMP_EN is set. | Value | Ramp |
0 | Disabled | ||||
1 | Enabled | ||||
RAMP_CLK | R58[1] | 0 | RAMP clock input source. The ramp can be clocked by either the phase detector clock or the MOD terminal based on this selection. | Value | Source |
0 | Phase Detector | ||||
1 | MOD Terminal | ||||
RAMP_PM_EN | R58[2] | 0 | Phase modulation enable. | Value | Modulation Type |
0 | Frequency Modulation | ||||
1 | Phase Modulation | ||||
RAMP_TRIGA [3:0] RAMP_TRIGB [3:0] RAMP_TRIGC [3:0] |
R58[7:4] R59[3:0] R59[7:4] |
0 | Trigger A,B, and C Sources | Value | Source |
0 | Never Triggers (default) | ||||
1 | TRIG1 terminal rising edge | ||||
2 | TRIG2 terminal rising edge | ||||
3 | MOD terminal rising edge | ||||
4 | DLD Rising Edge | ||||
5 | CMP0 detected (level) | ||||
6 | RAMPx_CPG Rising edge | ||||
7 | RAMPx_FLAG0 Rising edge | ||||
8 | Always Triggered (level) | ||||
9 | TRIG1 terminal falling edge | ||||
10 | TRIG2 terminal falling edge | ||||
11 | MOD terminal falling edge | ||||
12 | DLD Falling Edge | ||||
13 | CMP1 detected (level) | ||||
14 | RAMPx_CPG Falling edge | ||||
15 | RAMPx_FLAG0 Falling edge | ||||
RAMP_CMP0 [32:0] |
R70[0], R63[7] to R60[0] |
0 | Twos compliment of Ramp Comparator 0 value. Be aware of that the MSB is in Register R70. | ||
RAMP_CMP0_EN [7:0] |
R64[7:0] | 0 | Comparator 0 is active during each RAMP corresponding to the bit. Place a 1 for ramps it is active in and 0 for ramps it should be ignored. RAMP0 corresponds to R64[0], RAMP7 corresponds to R64[7] | ||
RAMP_CMP1 [32:0] |
R70[1], R68[7] to R65[0] | 0 | Twos compliment of Ramp Comparator 1 value. Be aware of that the MSB is in Register R70. | ||
RAMP_CMP1_EN [7:0] |
R69[7:0] | 0 | Comparator 1 is active during each RAMP corresponding to the bit. Place a 1 for ramps it is active in and 0 for ramps it should be ignored. RAMP0 corresponds to R64[0], RAMP7 corresponds to R64[7]. | ||
FSK_TRIG [1:0] |
R76[4] to R75[3] | 0 | Deviation trigger source. When this trigger source specified is active, the FSK_DEV value is applied. | Value | Trigger |
0 | Always Triggered | ||||
1 | Trigger A | ||||
2 | Trigger B | ||||
3 | Trigger C | ||||
FSK_DEV [32:0] |
R70[2], R74[7] to R71[0] |
0 | Twos compliment of the deviation value for frequency modulation and phase modulation. This value should be written with 0 when not used. Be aware that the MSB is in Register R70. | ||
RAMP_LIMIT_LOW [32:0] |
R70[3], R78[7] to 75[0] |
0x00000000 | Twos compliment of the ramp lower limit that the ramp can not go below . The ramp limit occurs before any deviation values are included. Care must be taken if the deviation is used and the ramp limit must be set appropriately. Be aware that the MSB is in Register R70. | ||
RAMP_LIMIT_HIGH [32:0] |
R70[4], R82[7] to 79.0[0] |
0xffffffff | Twos compliment of the ramp higher limit that the ramp can not go above. The ramp limit occurs before any deviation values are included. Care must be taken if the deviation is used and the ramp limit must be set appropriately. Be aware that the MSB is in Register R70. | ||
RAMP_COUNT [12:0] |
R84[4] to R83[0] | 0 | Number of RAMPs that will be executed before a trigger or ramp enable is brought down. Load zero if this feature is not used. Counter is automatically reset when RAMP_EN goes from 0 to 1. | ||
RAMP_AUTO | R84[5] | 0 | Automatically clear RAMP_EN when RAMP Count hits terminal count. | Value | Ramp |
0 | RAMP_EN unaffected by ramp counter (default) | ||||
1 | RAMP_EN automatically brought low when ramp counter terminal counts | ||||
RAMP_TRIG_INC [1:0] |
R84[7:6] | 0 | Increment Trigger source for RAMP Counter. To disable ramp counter, load a count value of 0. | Value | Source |
0 | Increments occur on each ramp transition | ||||
1 | Increment occurs on trigA | ||||
2 | Increment occurs on trigB | ||||
3 | Increment occurs on trigC |
These bits apply for all eight ramps. For the field names, x can be 0,1,2,3,4,5,6, or 7.
Field | Location | POR | Description and States | ||
---|---|---|---|---|---|
RAMPx _INC[29:0] | Varies | 0 | Signed ramp increment. | ||
RAMPx _FL | Varies | 0 | This enables fastlock and cycle slip reduction for ramp x. | Value | CPG |
0 | Disabled | ||||
1 | Enabled | ||||
RAMPx _DLY | Varies | 0 | During this ramp, each increment takes 2 PFD cycles per LEN clock instead of the normal 1 PFD cycle. Slows the ramp by a factor of 2. | Value | Clocks |
0 | 1 PFD clock per RAMP tick.(default) | ||||
1 | 2 PFD clocks per RAMP tick. | ||||
RAMPx _LEN | Varies | 0 | Number of PFD clocks (if DLY is 0) to continue to increment RAMP. 1=>1 cycle, 2=>2 etc. Maximum of 65536 cycles. | ||
RAMPx _FLAG[1:0] | Varies | 0 | General purpose FLAGS sent out of RAMP. | Value | Flag |
0 | Both FLAG1 and FLAG0 are zero. (default) | ||||
1 | FLAG0 is set, FLAG1 is clear | ||||
2 | FLAG0 is clear, FLAG1 is set | ||||
3 | Both FLAG0 and FLAG1 are set. | ||||
RAMP0 _RST | Varies | 0 | Forces a clear of the ramp accumulator. This is used to erase any accumulator creep that can occur depending on how the ramps are defined. Should be done at the start of a ramp pattern. | Value | Reset |
0 | Disabled | ||||
1 | Enabled | ||||
RAMPx_ NEXT _TRIG [1:0] |
Varies | 0 | Determines what event is necessary to cause the state machine to go to the next ramp. It can be set to when the RAMPx_LEN counter reaches zero or one of the events for Triggers A,B, or C. | Value | Operation |
0 | RAMPx_LEN | ||||
1 | TRIG_A | ||||
2 | TRIG_B | ||||
3 | TRIG_C | ||||
RAMP0 _NEXT[2:0] | Varies | 0 | The next RAMP to execute when the length counter times out |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The LMX2492/92-Q1 can be used in a broad class of applications such as generating a single frequency for a high frequency clock, generating a tunable range of frequencies, or generating swept waveforms that can be used in applications such as radar.
The following schematic is an example of hat could be used in a typical application.
For these examples, it will be assumed that there is a 100 MHz input signal and the output frequency is between 9400 and 9800 MHz with various modulated waveforms.
Parameter | Symbol | Value | Comments |
---|---|---|---|
Input Frequency | OSCin | 100 MHz | |
Phase Detector Frequency | Fpd | 100 MHz | There are many possibilities, but this choice gives good performance and saves a little current (as shown in the electrical specifications). |
VCO Frequency | Fvco | 9400 - 9800 MHz (Simple Chirp) | In the different examples, the VCO frequency is actually changing. However, the same loop filter design can be used for all three. |
9400 - 9800 (Flattened Ramp) | |||
9500 - 9625 MHz (Complex Triggered Ramp | |||
VCO Gain | Kvco | 200 MHz/V | This parameter has nothing to do with the LMX2492/92-Q1, but is rather set by the external VCO choice. |
The first step is to calculate the reference divider (PLL_R) and feedback divider (PLL_N) values as shown in the table that follows.
Parameter | Symbol and Calculations | Value | Comments |
---|---|---|---|
Average VCO Frequency |
FvcoAvg
= (FvcoMax + FvcoMin)/2 |
9600 MHz | To design a loop filter, one designs for a fixed VCO value, although it is understood that the VCO will tune around. This typical value is usually chosen as the average VCO frequency. |
VCO Gain | Kvco | 200 MHz/V | This parameter has nothing to do with the LMX2492/92-Q1, but is rather set by the external VCO choice. In this case, it was the RFMD1843 VCO. |
PLL Loop Bandwidth | BW | 380 kHz | This bandwidth is very wide to allow the VCO frequency to be modulated. |
Charge Pump Gain | CPG | 3.1 mA | Using the larger gain allows a wider loop bandwidth and gives good phase performance. |
R Divider | PLL_R = OSCin / Fpd |
1 | This value is calculated from previous values. |
N Divider | PLL_N = Fvco / Fpd |
96 | This value is calculated from previous values. |
Loop Filter Components | C1_LF | 68 pF | These were calculated by TI design tools. |
C2_LF | 3.9 nF | ||
C3_LF | 150 pF | ||
R2_LF | 390 ohm | ||
R3_LF | 390 ohm |
Once a loop filter bandwidth is chosen, the external loop filter components of C1_LF, C2_LF, C3_LF, R2_LF, and R3_LF can be calculated with a tool such as the Clock Architect tool available at www.ti.com. It is also highly recommended to look at the EVM instructions. The CodeLoader software is an excellent starting point and example to see how to program this device.
Using the above design, it can be programmed to generate a sawtooth waveform with the following paramters.
Parameter | Symbol | Value |
---|---|---|
Ramp Duration | ΔT | 100 uS |
VCO Frequency | Fvco | 9400 - 9800 MHz |
Range | ΔF | 9400 - 9800 MHz = 400 MHz Change |
Because we want the ramp length to be 100 us, this works out to 10,000 phase detector cycles which means that RAMP0_LEN=10000. To change 400 MHz, we know that each one of the 10000 steps is 40 kHz. Given the fractional denominator is 224 = 16777216 and the phase detector frequency is 100 MHz, this implies that the fractional numerator at the end of the ramp will be 6711. However, since this 6711 number is not exact (closer to 6718.8864), the ramp will creep if we do not reset it. Therefore, we set reset the ramp. After the ramp finishes, we want to start with the same ramp, so RAMP0_NEXT is RAMP0. The results of this analysis are in the table below:
RAMP | RAMP0_LEN | RAMP0_INC | RAMP0_NEXT | RAMP0_RST |
---|---|---|---|---|
RAMP0 | ΔT × Fpd = 100 us / 100 MHz = 10000 |
(ΔF / Fpd) /RAMP0_LEN × 224
= (400/100)/10000 ×16777216 = 6711 |
0 | 1 |
The actual measured waveform for this is shown in the following figure. Note that the frequency that was actually measured was from the divide by two output of the VCO and therefore the measured frequency was half of the actual frequency presented to the PLL. This ramping waveform does show some undershoot as the frequency rapidly returns from 9800 MHz ( 4900 MHz on the plot) to 9400 MHz (4700 MHz on the plot). This undershoot can be mitigated by adding additional ramps.
Now consider pattern as shown below. The ramp is sometimes used because it can better account for Doppler Shift. The purpose for making the top and bottom portions flat is to help reduce the impact of the PLL overshooting and undershooting in order to make the sloped ramped portions more linear.
Parameter | Symbol | Value |
---|---|---|
Ramp Duration | ΔT0 | 10 uS |
ΔT1 | 90 uS | |
ΔT2 | 10 uS | |
ΔT3 | 90 uS | |
Range | ΔF0 | 0 |
ΔF1 | 400 MHz | |
ΔF2 | 0 | |
ΔF3 | -400 MHz |
RAMP | RAMPx_LEN | RAMPx_INC | RAMPx_NEXT | RAMPx_RST |
---|---|---|---|---|
RAMP0 | 10 us/ 100 MHz =1000 |
0 | 1 | 1 |
RAMP1 | 90 us / 100 MHz =9000 |
(ΔF / Fpd) /RAMP1_LEN × 224
= (400/100)/9000 ×16777216 = 7457 |
2 | 0 |
RAMP2 | 10 us/ 100 MHz =1000 |
0 | 3 | 0 |
RAMP3 | 90 us / 100 MHz =9000 |
(ΔF / Fpd) /RAMP1_LEN × 224
= (-400/100)/9000 ×16777216 = -7457 Program in 2's complement of -7457 = 230-7457 = 1073734367 |
0 | 0 |
The actual measured waveform for this is shown in the following figure. Note that the frequency that was actually measured was from the divide by two output of the VCO and therefore the measured frequency was half of the actual frequency presented to the PLL. The flattened top and bottom of this triangle wave help mitigate the overshoot and undersoot in the frequency.
The actual measured waveform for this is shown in the following figure. Note that the frequency that was actually measured was from the divide by two output of the VCO and therefore the measured frequency was half of the actual frequency presented to the PLL. The flattened top and bottom of this triangle wave help mitigate the overshoot and undersoot in the frequency.
In this example, the modulation is not started until a trigger pulse from the MOD terminal goes high. Assume a phase detector frequency of 100 MHz and we RAMP1 to be 60 us and ramps 2,3,and 4 to be 12 us each. We set the next trigger for RAMP0 to be trigger A and define trigger A to be the MOD terminal. Then we configure as follows:
RAMP | RAMPx _LEN |
RAMPx_ INC |
RAMPx_FL | RAMPx _NEXT |
RAMPx_FLAG | RAMPx_ NEXT_TRIG |
RAMPx_RST |
---|---|---|---|---|---|---|---|
RAMP0 | 1 | 0 | 0 | 1 | FLAG0 and FLAG1 | TRIG A | 1 |
RAMP1 | 6000 | 1073730639 | 0 | 2 | FLAG0 and FLAG1 | TOC Timeout | 1 |
RAMP2 | 1200 | 27963 | 1 | 3 | Disabled | TOC Timeout | 0 |
RAMP3 | 1200 | 17476 | 0 | 4 | FLAG1 | TOC Timeout | 0 |
RAMP4 | 1200 | 10486 | 0 | 1 | FLAG0 and FLAG1 | TOC Timeout | 0 |
The actual measured waveform for this is shown in the following figure. Note that the frequency that was actually measured was from the divide by two output of the VCO and therefore the measured frequency was half of the actual frequency presented to the PLL. The flattened top and bottom of this triangle wave help mitigate the overshoot and undersoot in the frequency.
For power supplies, it is recommended to place 100 nF close to each of the power supply pins. If fractional spurs are a large concern, using a ferrite bead to each of these power supply pins can reduce spurs to a small degree.