SNOSB31J July 2009 – December 2014 LMX2541
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Vcc | Power Supply Voltage | –0.3 | 3.6 | V |
VIN | Input Voltage to pins other than Vcc Pins (3) |
–0.3 | (Vcc + 0.3) | V |
TL | Lead Temperature (solder 4 sec.) | 260 | °C | |
Tstg | Storage Temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1750 | |||
Machine model (MM) | ±400 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Vcc | Power Supply Voltage (All Vcc Pins) | 3.15 | 3.3 | 3.45 | V |
TA | Ambient Temperature | –40 | 85 | °C |
THERMAL METRIC(1) | LMX2541 SQ2060E |
LMX2541 SQ2060E |
LMX2541 SQ2060E |
UNIT | |
---|---|---|---|---|---|
9 Thermal Vias(2) | 13 Thermal Vias(3) | 16 Thermal Vias(4) | |||
RθJA | Junction-to-ambient thermal resistance | 31.7 | 30.3 | 29.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.3 | 7.3 | 7.3 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
CURRENT CONSUMPTION | |||||||||
ICC | Entire Chip Supply Current with all blocks enabled | Default Power Mode (1) |
VCO_DIV>1 | 170 | 204 | mA | |||
VCO_DIV=1 | 130 | 156 | |||||||
IPLL | Current for External VCO Mode | RFoutEN = LOW | 72 | 94 | mA | ||||
IDIV | Current for Divider Only Mode | VCO_DIV >1 Default Power Mode (1) |
84 | 110 | mA | ||||
ICCPD | Power Down Current | CE = 0 V, Device Initialized | 100 | 250 | µA | ||||
OSCILLATOR (NORMAL MODE OPERATION WITH XO=0) | |||||||||
IIHOSC in | Oscillator Input High Current for OSCin and OSCin* | VIH = 2.75 V | 300 | µA | |||||
IILOSCin | Oscillator Input Low Current for OSCin and OSCin* pins | VIL = 0 | –100 | µA | |||||
fOSCin | OSCin Frequency Range (2) |
OSC_2X = 1 | 5 | 52 | MHz | ||||
OSC_2X = 0 | MODE = 0 | 5 | 700 | ||||||
MODE = 1 | 5 | 900 | |||||||
dvOSCin | Slew Rate | (2) | 150 | V/µs | |||||
vOSCin | Oscillator Sensitivity | dvOSCin ≥ 150 V/µs | Single-Ended | 0.2 | 2.0 | Vpp | |||
Differential | 0.4 | 3.1 | |||||||
OSCILLATOR (CRYSTAL MODE WITH XO=1) | |||||||||
fXTAL | Crystal Frequency Range | VIH = 2.75 V | 5 | 20 | MHz | ||||
ESRXTAL | Crystal Equivalent Series Resistance | This a requirement for the crystal, not a characteristic of the LMX2541. | 100 | Ω | |||||
PXTAL | Power Dissipation in Crystal | This requirement is for the crystal, not a characteristic of the LMX2541. | 200 | µW | |||||
COSCin | Input Capacitance of OSCin | 6 | pF | ||||||
PLL | |||||||||
fPD | Phase Detector Frequency | 104 | MHz | ||||||
ICPout | Charge Pump Output Current Magnitude |
CPG = 1X | 100 | µA | |||||
CPG = 2X | 200 | ||||||||
CPG = 3X | 300 | ||||||||
... | ... | ||||||||
CPG=32X | 3200 | ||||||||
ICPoutTRI | CP TRI-STATE Current | 0.4 V < VCPout < Vcc - 0.4 | 1 | 5 | nA | ||||
ICPoutMM | Charge Pump Sink vs. Source Mismatch |
VCPout = Vcc / 2 TA = 25°C |
3% | 10% | |||||
ICPoutV | Charge Pump Current vs. CP Voltage Variation |
0.4 V < VCPout < Vcc - 0.4 TA = 25°C |
4% | ||||||
ICPoutT | CP Current vs. Temperature Variation | VCPout = Vcc / 2 | 8% | ||||||
LN(f) (3) |
Normalized PLL 1/f Noise LNPLL_flicker(10 kHz) |
CPG = 1X | –116 | dBc/Hz | |||||
CPG = 32X | –124.5 | ||||||||
Normalized PLL Noise Floor LNPLL_flat(1 Hz) |
CPG = 1X | –220.8 | dBc/Hz | ||||||
CPG = 32X | –225.4 | ||||||||
fExtVCOin | PLL Input Frequency | RFout Buffer Enabled and VCO_DIV > 1 | 400 | 4000 | MHz | ||||
RFout Buffer Disabled and VCO_DIV = 1 | 400 | 6000 | |||||||
pExtVCOin | PLL Input Sensitivity ((2) applies to Max Limit Only) |
fExtVCOin ≤ 4 GHz | –15 | 10 | dBm | ||||
fExtVCOin > 4 GHz | –5 | 10 | |||||||
VCO SPECIFICATIONS | |||||||||
fVCO | Internal VCO Frequency Range | Mode = Full Chip Mode This is the frequency before the VCO divider. |
2060E | 1990 | 2240 | MHz | |||
2380E | 2200 | 2530 | |||||||
2690E | 2490 | 2865 | |||||||
3030E | 2810 | 3230 | |||||||
3320E | 3130 | 3600 | |||||||
3740E | 3480 | 4000 | |||||||
ΔTCL | Maximum Allowable Temperature Drift for Continuous Lock | (2),(4) | 125 | °C | |||||
pRFout | RF Output Power |
Maximum Frequency Default Power Mode VCO_DIV=1 |
2060E | 3.5 | dBm | ||||
2380E | 2.8 | ||||||||
2690E | 1.6 | ||||||||
3030E | 1.2 | ||||||||
3320E | 0.2 | ||||||||
3740E | –0.3 | ||||||||
ΔPRFout | Change in Output Power | Fixed Temperature with 100 MHz frequency change at the output | 0.3 | dB | |||||
Fixed frequency with a change over the entire temperature range | 0.4 | ||||||||
KVtune | Fine Tuning Sensitivity | The lower number in the range applies when the VCO is at its lowest frequency and the higher number applies when the VCO is at its highest frequency. A linear approximation can be used for frequencies between these two cases. | 2060E | 13 - 23 | MHz/V | ||||
2380E | 16 - 30 | ||||||||
2690E | 17 - 32 | ||||||||
3030E | 20 - 37 | ||||||||
3320E | 21 - 37 | ||||||||
3740E | 24 - 42 | ||||||||
HSRFout | Second Harmonic (6) |
Default Power Mode (1) 50 Ω Load |
VCO_DIV = 2 | –20 | dBc | ||||
VCO_DIV = 3 | –20 | ||||||||
DERFout | Duty Cycle Error (6) |
Default Power Mode (1) 50 Ω Load |
VCO_DIV = 2 | 3% | |||||
VCO_DIV = 3 | 3% | ||||||||
PSHVCO | VCO Frequency Pushing | CVregVCO = 4.7 µF, Open Loop | 600 | kHz/V | |||||
PULVCO | VCO Frequency Pulling | VSWR 1.7 to 1 (6 dB Pad) |
VCO_DIV = 1 | ±800 | kHz | ||||
VCO_DIV > 1 | ±60 | ||||||||
σΦ | RMS Phase Error | Integration Bandwidth = 100 Hz to 20 MHz Middle VCO Frequency 100 MHz Wenzel Crystal Reference Integer Mode Optimized Loop Bandwidth |
2060E | 1.6 | mRad | ||||
2380E | 1.8 | ||||||||
2690E | 2.1 | ||||||||
3030E | 2.1 | ||||||||
3320E | 2.3 | ||||||||
3740E | 2.6 | ||||||||
VCO PHASE NOISE(5) | |||||||||
L(f)Fout | Phase Noise 2060E |
fRFout = Min VCO Frequency |
10-kHz Offset | –89.7 | dBc/Hz | ||||
100-kHz Offset | –113.7 | ||||||||
1-MHz Offset | –134.9 | ||||||||
10-MHz Offset | –155.4 | ||||||||
20-MHz Offset | –160.3 | ||||||||
fRFout = Max VCO Frequency |
10-kHz Offset | –86.5 | |||||||
100-kHz Offset | –111.4 | ||||||||
1-MHz Offset | –132.8 | ||||||||
10-MHz Offset | –153.4 | ||||||||
20-MHz Offset | –158.5 | ||||||||
L(f)Fout | Phase Noise 2380E |
fRFout = Min VCO Frequency |
10-kHz Offset | –87.9 | dBc/Hz | ||||
100-kHz Offset | –112.7 | ||||||||
1-MHz Offset | –133.8 | ||||||||
10-MHz Offset | –154.2 | ||||||||
20-MHz Offset | –159.5 | ||||||||
fRFout = Max VCO Frequency |
10-kHz Offset | –83.4 | |||||||
100-kHz Offset | –109.1 | ||||||||
1-MHz Offset | –130.8 | ||||||||
10-MHz Offset | –151.8 | ||||||||
20-MHz Offset | –157.5 | ||||||||
L(f)Fout | Phase Noise 2690E |
fRFout = Min VCO Frequency |
10-kHz Offset | –86.9 | dBc/Hz | ||||
100-kHz Offset | –111.8 | ||||||||
1-MHz Offset | –133.3 | ||||||||
10-MHz Offset | –154.2 | ||||||||
20-MHz Offset | –159.4 | ||||||||
fRFout = Max VCO Frequency |
10-kHz Offset | –82.3 | |||||||
100-kHz Offset | –108.4 | ||||||||
1-MHz Offset | –130.3 | ||||||||
10-MHz Offset | –151.1 | ||||||||
20-MHz Offset | –156.7 | ||||||||
L(f)Fout | Phase Noise 3030E |
fRFout = Min VCO Frequency |
10-kHz Offset | –86.1 | dBc/Hz | ||||
100-kHz Offset | –110.5 | ||||||||
1-MHz Offset | –132.0 | ||||||||
10-MHz Offset | –152.2 | ||||||||
20-MHz Offset | –157.1 | ||||||||
fRFout = Max VCO Frequency |
10-kHz Offset | –82.2 | |||||||
100-kHz Offset | –107.7 | ||||||||
1-MHz Offset | –129.4 | ||||||||
10-MHz Offset | –150.5 | ||||||||
20-MHz Offset | –156.1 | ||||||||
L(f)Fout | Phase Noise 3320E |
fRFout = Min VCO Frequency |
10-kHz Offset | –84.1 | dBc/Hz | ||||
100-kHz Offset | –109.1 | ||||||||
1-MHz Offset | –130.7 | ||||||||
10-MHz Offset | –151.6 | ||||||||
20-MHz Offset | –156.9 | ||||||||
fRFout = Max VCO Frequency |
10-kHz Offset | –82.0 | |||||||
100-kHz Offset | –107.0 | ||||||||
1-MHz Offset | –128.5 | ||||||||
10-MHz Offset | –149.6 | ||||||||
20-MHz Offset | –155.2 | ||||||||
L(f)Fout | Phase Noise 3740E |
fRFout = Min VCO Frequency |
10-kHz Offset | –83.9 | dBc/Hz | ||||
100-kHz Offset | –108.3 | ||||||||
1-MHz Offset | –129.9 | ||||||||
10-MHz offset | –150.6 | ||||||||
20-MHz Offset | –156.5 | ||||||||
fRFout = Max VCO Frequency |
10-kHz Offset | –81.6 | |||||||
100-kHz Offset | –106.5 | ||||||||
1-MHz Offset | –127.7 | ||||||||
10-MHz Offset | –148.6 | ||||||||
20-MHz Offset | –154.2 | ||||||||
DIGITAL INTERFACE (DATA, CLK, LE, CE, Ftest/LD, FLout,RFoutEN) | |||||||||
VIH | High-Level Input Voltage | 1.6 | Vcc | V | |||||
VIL | Low-Level Input Voltage | 0.4 | V | ||||||
IIH | High-Level Input Current | VIH = 1.75, XO = 0 | –5 | 5 | µA | ||||
IIL | Low-Level Input Current | VIL = 0 V , XO = 0 | –5 | 5 | µA | ||||
VOH | High-Level Output Voltage | IOH = 500 µA | 2 | V | |||||
VOL | Low-Level Output Voltage | IOL = -500 µA | 0 | 0.4 | V | ||||
ILeak | Leakage Current | Ftest/LD and FLout Pins Only | –5 | 5 | µA |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tCE | Clock to Enable Low Time | See Figure 1 | 25 | ns | ||
tCS | Data to Clock Set Up Time | See Figure 1 | 25 | ns | ||
tCH | Data to Clock Hold Time | See Figure 1 | 20 | ns | ||
tCWH | Clock Pulse Width High | See Figure 1 | 25 | ns | ||
tCWL | Clock Pulse Width Low | See Figure 1 | 25 | ns | ||
tCES | Enable to Clock Set Up Time | See Figure 1 | 25 | ns | ||
tEWH | Enable Pulse Width High | See Figure 1 | 25 | ns |
TEMPERATURE | PHASE NOISE CHANGE IN CELSIUS FOR VARIOUS OFFSETS | |||||
---|---|---|---|---|---|---|
LOCK | CURRENT | 10 kHz | 100 kHz | 1 MHz | 10 MHz | 20 MHz |
–40 | –40 | +0.4 | –2.0 | –1.6 | –1.8 | –1.6 |
–40 | 25 | +0.3 | +0.5 | +0.5 | +0.5 | +0.4 |
–40 | 85 | +0.9 | +2.0 | +2.4 | +2.5 | +2.3 |
25 | –40 | +0.2 | –2.2 | –1.7 | –2.0 | –1.8 |
25 | 25 | This is the default condition to which these other numbers are normalized to. | ||||
25 | 85 | +0.6 | +1.5 | +2.0 | +2.0 | +1.9 |
85 | –40 | +0.2 | –2.2 | –1.7 | –1.9 | –1.8 |
85 | 25 | +0.2 | +0.2 | +0.3 | +0.2 | +0.2 |
85 | 85 | +0.6 | +1.8 | +2.2 | +2.3 | +2.1 |
The following plots show the trends in output power as a function of temperature, voltage, and frequency. For states where VCOGAIN and OUTTERM are not 12, the table below shows how the output power is modified based on these programmable settings. The measurement of the output power is sensitive to the test circuit. All the numbers in the electrical specifications and typical performance curves were obtained from a characterization setup that accommodate temperature testing and changing of parts. In a more optimized setup the measured RF output power is typically on the order of 1.5 to 2.4 dB higher.
VCOGAIN | ||||||
---|---|---|---|---|---|---|
3 | 6 | 9 | 12 | 15 | ||
OUTTERM | 3 | –9.7 | –8.4 | –7.9 | –7.8 | –7.9 |
6 | –6.6 | –4.5 | –3.6 | –3.4 | –3.6 | |
9 | –5.7 | –3.1 | –1.7 | –1.3 | –1.3 | |
12 | –5.4 | –2.5 | –0.8 | +0.0 | +0.1 | |
15 | –5.3 | –2.2 | –0.3 | +0.8 | +1.1 |
The measurement of the output power is sensitive to the test circuit. All the numbers in the electrical specifications and typical performance curves were obtained from a characterization setup that accommodate temperature testing and changing of parts. In a more optimized setup the measured RF output power is typically on the order of 1.5 to 2.4 dB higher.
DIVGAIN | ||||||
---|---|---|---|---|---|---|
3 | 6 | 9 | 12 | 15 | ||
OUTTERM | 3 | –10.2 | –6.1 | –5.7 | –5.5 | –5.5 |
6 | –9.8 | –4.4 | –2.4 | –2.1 | –2.0 | |
9 | –9.8 | –4.3 | –1.5 | –0.7 | –0.5 | |
12 | –9.9 | –4.3 | –1.4 | +0.0 | +0.2 | |
15 | –9.9 | –4.4 | –1.4 | +0.3 | +0.7 |
Freq. (MHz) | VCOGAIN=3 | VCOGAIN=6 | VCOGAIN=9 | VCOGAIN=12 | VCOGAIN=15 | |||||
---|---|---|---|---|---|---|---|---|---|---|
REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | |
50 | 3.8 | 2.1 | 5.5 | 1.9 | 7.3 | 1.8 | 9.5 | 1.7 | 10.1 | 1.7 |
100 | 4.8 | 4.1 | 6.1 | 3.9 | 7.8 | 3.7 | 9.8 | 3.6 | 10.3 | 3.6 |
200 | 5.4 | 5.7 | 6.8 | 6.0 | 8.7 | 6.3 | 10.9 | 6.5 | 11.4 | 6.6 |
400 | 5.5 | 9.4 | 7.5 | 10.0 | 9.8 | 10.6 | 12.4 | 11.0 | 13.1 | 11.0 |
600 | 5.8 | 15.1 | 8.1 | 15.4 | 10.7 | 15.7 | 13.7 | 15.7 | 14.5 | 15.6 |
800 | 7.0 | 20.7 | 9.6 | 20.8 | 12.6 | 20.8 | 15.8 | 20.3 | 16.7 | 20.1 |
1000 | 9.2 | 26.3 | 12.1 | 26.1 | 15.4 | 25.6 | 19.0 | 24.6 | 19.8 | 24.1 |
1200 | 10.7 | 28.6 | 13.4 | 27.9 | 16.3 | 26.9 | 19.3 | 25.5 | 20.0 | 25.0 |
1400 | 12.2 | 30.9 | 14.7 | 29.7 | 17.1 | 28.2 | 19.7 | 26.4 | 20.2 | 25.9 |
1600 | 13.7 | 33.2 | 15.9 | 31.5 | 18.0 | 29.5 | 20.1 | 27.4 | 20.5 | 26.8 |
1800 | 15.2 | 35.5 | 17.2 | 33.3 | 18.8 | 30.8 | 20.5 | 28.3 | 20.7 | 27.7 |
2000 | 14.5 | 39.5 | 16.4 | 37.4 | 17.9 | 35.0 | 19.6 | 32.5 | 19.8 | 31.9 |
2200 | 15.6 | 42.9 | 17.4 | 40.7 | 18.7 | 38.2 | 20.3 | 35.6 | 20.4 | 35.0 |
2400 | 14.2 | 47.6 | 16.0 | 45.3 | 17.4 | 42.8 | 19.0 | 40.1 | 19.2 | 39.4 |
2600 | 12.2 | 51.3 | 14.1 | 48.7 | 15.6 | 46.5 | 17.2 | 43.5 | 17.3 | 42.5 |
2800 | 11.5 | 57.9 | 13.7 | 55.3 | 15.3 | 52.4 | 17.0 | 49.0 | 17.1 | 48.3 |
3000 | 10.6 | 67.1 | 13.1 | 64.0 | 14.8 | 60.5 | 16.3 | 56.5 | 16.4 | 55.7 |
3200 | 13.1 | 77.3 | 15.7 | 73.2 | 17.3 | 69.0 | 18.4 | 64.2 | 18.4 | 63.3 |
3400 | 17.6 | 88.1 | 20.0 | 82.8 | 21.1 | 77.4 | 21.7 | 71.8 | 21.5 | 70.8 |
3600 | 29.0 | 96.0 | 30.6 | 90.2 | 30.9 | 83.6 | 30.2 | 76.7 | 29.8 | 75.6 |
3800 | 38.2 | 99.4 | 38.0 | 94.4 | 36.4 | 87.3 | 34.1 | 80.5 | 33.4 | 79.4 |
4000 | 43.5 | 106.0 | 41.6 | 99.0 | 38.9 | 92.0 | 35.5 | 85.1 | 34.8 | 83.7 |
4200 | 48.0 | 119.3 | 45.9 | 109.8 | 43.1 | 101.9 | 37.2 | 94.2 | 36.0 | 93.0 |
4400 | 62.4 | 137.9 | 56.4 | 126.6 | 49.8 | 117.6 | 42.3 | 109.5 | 40.8 | 108.3 |
4600 | 87.0 | 149.4 | 76.0 | 138.1 | 65.4 | 129.5 | 54.3 | 122.2 | 52.3 | 121.2 |
4800 | 128.1 | 153.7 | 109.7 | 145.6 | 93.0 | 140.1 | 76.7 | 135.9 | 74.0 | 135.5 |
5000 | 168.1 | 134.7 | 145.4 | 135.5 | 124.9 | 138.0 | 105.4 | 141.1 | 102.4 | 141.9 |
Freq. (MHz) | OUTTERM=3 | OUTTERM=6 | OUTTERM=9 | OUTTERM=12 | TERM=15 | |||||
---|---|---|---|---|---|---|---|---|---|---|
REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | |
50 | 27.9 | 1.6 | 16.2 | 1.9 | 12.3 | 1.8 | 9.5 | 1.7 | 7.8 | 1.7 |
100 | 28.5 | 2.8 | 16.7 | 3.6 | 12.7 | 3.6 | 9.8 | 3.6 | 8.0 | 3.5 |
200 | 29.2 | 3.8 | 18.1 | 5.9 | 14.0 | 6.3 | 10.9 | 6.5 | 9.0 | 6.6 |
400 | 28.8 | 5.7 | 19.2 | 9.5 | 15.3 | 10.3 | 12.4 | 11.0 | 10.6 | 11.2 |
600 | 28.8 | 8.8 | 20.4 | 13.7 | 16.5 | 14.9 | 13.7 | 15.7 | 11.9 | 16.0 |
800 | 29.1 | 11.7 | 22.5 | 17.5 | 18.7 | 19.2 | 15.8 | 20.3 | 14.0 | 20.8 |
1000 | 28.6 | 13.4 | 22.8 | 19.2 | 19.3 | 21.2 | 16.5 | 22.5 | 14.6 | 23.1 |
1200 | 28.0 | 15.0 | 23.1 | 20.9 | 19.8 | 23.2 | 17.1 | 24.7 | 15.2 | 25.4 |
1400 | 27.5 | 16.7 | 23.3 | 22.7 | 20.4 | 25.2 | 17.7 | 26.9 | 15.8 | 27.7 |
1600 | 27.0 | 18.4 | 23.6 | 24.4 | 20.9 | 27.2 | 18.4 | 29.0 | 16.5 | 30.0 |
1800 | 26.4 | 20.1 | 23.9 | 26.1 | 21.4 | 29.2 | 19.0 | 31.2 | 17.1 | 32.3 |
2000 | 25.9 | 21.8 | 24.1 | 27.9 | 22.0 | 31.1 | 19.6 | 33.4 | 17.7 | 34.6 |
2200 | 25.3 | 23.5 | 24.4 | 29.6 | 22.5 | 33.1 | 20.3 | 35.6 | 18.3 | 36.9 |
2400 | 23.1 | 26.9 | 22.9 | 33.2 | 21.3 | 37.1 | 19.0 | 40.1 | 17.0 | 41.8 |
2600 | 20.1 | 29.3 | 20.5 | 35.4 | 19.3 | 39.6 | 17.2 | 42.9 | 15.1 | 44.9 |
2800 | 18.5 | 34.2 | 19.6 | 40.4 | 18.8 | 45.0 | 17.0 | 49.0 | 14.8 | 51.6 |
3000 | 16.6 | 40.6 | 18.1 | 46.9 | 17.8 | 51.9 | 16.3 | 56.5 | 14.3 | 59.7 |
3200 | 16.5 | 47.0 | 18.9 | 53.4 | 19.3 | 58.9 | 18.4 | 64.2 | 16.7 | 68.2 |
3400 | 17.1 | 53.8 | 20.4 | 60.1 | 21.8 | 65.8 | 21.7 | 71.8 | 20.4 | 76.6 |
3600 | 20.8 | 59.4 | 25.4 | 65.0 | 28.3 | 70.5 | 30.2 | 76.8 | 30.3 | 82.5 |
3800 | 22.0 | 64.9 | 27.3 | 69.7 | 31.1 | 74.6 | 34.1 | 80.5 | 35.4 | 86.1 |
4000 | 23.0 | 70.0 | 28.1 | 74.9 | 32.1 | 80.0 | 35.5 | 86.4 | 37.6 | 92.0 |
4200 | 23.7 | 77.9 | 28.6 | 82.8 | 32.8 | 87.7 | 37.0 | 94.2 | 39.9 | 100.9 |
4400 | 23.7 | 93.2 | 30.1 | 98.0 | 35.4 | 102.9 | 42.3 | 109.4 | 47.8 | 116.6 |
4600 | 27.3 | 107.4 | 36.6 | 112.0 | 44.8 | 116.3 | 54.3 | 122.2 | 62.6 | 128.9 |
4800 | 40.1 | 126.6 | 52.2 | 129.8 | 63.3 | 132.3 | 76.7 | 135.9 | 89.3 | 140.5 |
5000 | 61.4 | 142.8 | 76.2 | 143.3 | 89.5 | 142.3 | 105.5 | 141.0 | 121.0 | 140.5 |
Freq. (MHz) | DIVGAIN=3 | DIVGAIN=6 | DIVGAIN=9 | DIVGAIN=12 | DIVGAIN=15 | |||||
---|---|---|---|---|---|---|---|---|---|---|
REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | |
50 | 3.2 | 2.2 | 3.6 | 2.1 | 5.8 | 2.0 | 13.9 | 1.9 | 22.3 | 1.6 |
100 | 4.5 | 4.1 | 4.6 | 4.0 | 6.6 | 3.8 | 14.7 | 3.2 | 23.2 | 2.3 |
200 | 5.7 | 5.3 | 6.4 | 5.7 | 7.0 | 5.9 | 15.0 | 4.7 | 23.0 | 2.7 |
400 | 5.0 | 9.2 | 5.6 | 9.4 | 7.7 | 9.5 | 15.6 | 7.7 | 22.8 | 4.4 |
600 | 5.2 | 14.6 | 5.7 | 14.6 | 7.8 | 14.6 | 15.9 | 12.1 | 22.2 | 7.9 |
800 | 6.0 | 20.2 | 6.5 | 20.2 | 8.7 | 20.2 | 16.9 | 16.5 | 22.3 | 11.4 |
1000 | 7.9 | 25.7 | 8.4 | 25.7 | 10.7 | 25.5 | 18.7 | 20.5 | 22.9 | 14.6 |
1200 | 11.0 | 29.9 | 11.6 | 30.0 | 13.9 | 29.5 | 21.4 | 23.1 | 24.3 | 16.8 |
1400 | 13.2 | 32.3 | 13.9 | 32.3 | 16.1 | 31.7 | 22.5 | 24.3 | 23.9 | 18.2 |
1600 | 14.2 | 34.4 | 15.0 | 34.3 | 17.1 | 33.5 | 22.5 | 25.8 | 23.1 | 20.1 |
1800 | 13.9 | 37.2 | 14.6 | 37.0 | 16.7 | 36.2 | 21.6 | 28.2 | 21.7 | 22.9 |
2000 | 13.5 | 41.1 | 14.3 | 40.9 | 16.4 | 39.9 | 20.9 | 31.4 | 20.6 | 26.4 |
2200 | 14.8 | 45.1 | 15.6 | 44.7 | 17.8 | 43.6 | 21.7 | 34.5 | 20.9 | 29.7 |
2400 | 14.1 | 49.4 | 14.9 | 49.0 | 17.1 | 47.7 | 20.4 | 38.1 | 19.3 | 33.5 |
2600 | 12.4 | 52.1 | 13.2 | 51.6 | 15.5 | 50.1 | 18.2 | 40.4 | 16.8 | 36.2 |
2800 | 11.8 | 59.3 | 12.5 | 58.7 | 15.0 | 56.8 | 17.0 | 46.2 | 15.3 | 42.0 |
3000 | 10.7 | 68.3 | 11.5 | 67.6 | 14.0 | 65.2 | 15.2 | 53.4 | 13.0 | 49.2 |
3200 | 13.1 | 78.6 | 14.0 | 77.6 | 16.7 | 74.5 | 16.5 | 61.1 | 13.8 | 56.9 |
3400 | 18.1 | 89.6 | 18.9 | 88.4 | 21.6 | 84.4 | 19.4 | 69.2 | 16.0 | 65.1 |
3600 | 29.2 | 98.6 | 29.8 | 96.9 | 31.9 | 91.6 | 26.1 | 75.4 | 21.7 | 71.6 |
3800 | 36.0 | 105.8 | 36.5 | 103.9 | 37.8 | 97.5 | 28.9 | 81.1 | 24.0 | 77.8 |
4000 | 43.6 | 101.4 | 43.7 | 99.5 | 43.7 | 92.9 | 32.3 | 78.8 | 27.1 | 76.3 |
4200 | 40.6 | 122.9 | 40.8 | 120.3 | 40.6 | 111.8 | 26.6 | 94.7 | 20.7 | 91.8 |
4400 | 63.6 | 143.0 | 62.9 | 139.6 | 59.9 | 128.6 | 37.8 | 111.4 | 30.0 | 109.2 |
4600 | 90.9 | 155.3 | 88.8 | 151.4 | 81.1 | 139.6 | 49.9 | 125.8 | 40.3 | 124.9 |
4800 | 135.8 | 159.1 | 131.2 | 155.7 | 116.3 | 145.5 | 73.7 | 142.1 | 61.7 | 144.0 |
5000 | 179.4 | 135.1 | 173.2 | 133.9 | 153.3 | 131.4 | 107.1 | 147.7 | 94.5 | 155.2 |
Freq.(MHz) | OUTTERM=3 | OUTTERM=6 | OUTTERM=9 | OUTTERM=12 | OUTTERM=15 | |||||
---|---|---|---|---|---|---|---|---|---|---|
REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | |
50 | 44.1 | –0.3 | 31.8 | 1.0 | 21.2 | 1.7 | 14.0 | 1.9 | 9.3 | 2.0 |
100 | 44.9 | –2.2 | 32.8 | 0.7 | 22.1 | 2.5 | 14.8 | 3.2 | 10.0 | 3.5 |
200 | 43.2 | –7.2 | 33.2 | –1.2 | 23.3 | 2.8 | 16.1 | 4.7 | 11.3 | 5.6 |
400 | 33.2 | –8.1 | 28.5 | –1.5 | 21.9 | 4.5 | 15.7 | 7.7 | 11.2 | 9.1 |
600 | 28.0 | –3.8 | 25.7 | 1.8 | 21.4 | 8.0 | 15.9 | 12.1 | 11.4 | 13.9 |
800 | 25.1 | 1.1 | 24.0 | 5.6 | 21.7 | 11.5 | 16.9 | 16.5 | 12.5 | 19.0 |
1000 | 23.7 | 5.8 | 23.3 | 9.6 | 22.4 | 14.7 | 18.7 | 20.5 | 14.6 | 23.8 |
1200 | 23.5 | 9.3 | 23.7 | 12.4 | 23.8 | 16.7 | 21.4 | 23.1 | 17.7 | 27.2 |
1400 | 22.6 | 12.3 | 22.9 | 14.8 | 23.5 | 18.1 | 22.5 | 24.3 | 19.5 | 28.9 |
1600 | 21.5 | 15.3 | 21.8 | 17.4 | 22.6 | 20.0 | 22.5 | 25.8 | 20.2 | 30.5 |
1800 | 20.2 | 18.8 | 20.5 | 20.7 | 21.3 | 22.8 | 21.6 | 28.2 | 19.7 | 33.0 |
2000 | 19.1 | 22.9 | 19.4 | 24.5 | 20.1 | 26.3 | 20.9 | 31.4 | 19.3 | 36.4 |
2200 | 19.4 | 26.4 | 19.7 | 28.0 | 20.5 | 29.6 | 21.7 | 34.5 | 20.6 | 39.8 |
2400 | 17.9 | 30.4 | 18.2 | 32.0 | 18.9 | 33.4 | 20.4 | 38.1 | 19.8 | 43.6 |
2600 | 15.7 | 33.3 | 15.9 | 34.9 | 16.5 | 36.1 | 18.2 | 40.4 | 17.9 | 45.7 |
2800 | 14.5 | 39.0 | 14.5 | 40.7 | 15.1 | 42.0 | 17.0 | 46.2 | 17.2 | 51.9 |
3000 | 12.7 | 46.1 | 12.6 | 47.9 | 12.9 | 49.2 | 15.2 | 53.4 | 15.8 | 59.5 |
3200 | 13.5 | 53.5 | 13.3 | 55.5 | 13.8 | 56.9 | 16.5 | 61.1 | 18.0 | 67.8 |
3400 | 15.5 | 61.3 | 15.4 | 63.5 | 15.9 | 65.0 | 19.4 | 69.2 | 22.0 | 76.5 |
3600 | 20.9 | 67.5 | 21.1 | 70.0 | 21.7 | 71.5 | 26.1 | 75.4 | 30.5 | 82.8 |
3800 | 22.7 | 73.3 | 23.1 | 76.0 | 23.9 | 77.6 | 28.9 | 81.1 | 34.7 | 88.2 |
4000 | 25.4 | 71.7 | 26.2 | 74.5 | 27.1 | 76.1 | 32.3 | 78.8 | 39.0 | 84.7 |
4200 | 19.0 | 86.1 | 19.8 | 89.5 | 20.7 | 91.4 | 26.6 | 94.7 | 34.6 | 101.8 |
4400 | 26.6 | 102.0 | 28.3 | 106.3 | 29.9 | 108.7 | 37.8 | 111.4 | 49.4 | 118.0 |
4600 | 34.9 | 116.4 | 37.8 | 121.5 | 40.1 | 124.1 | 49.8 | 125.9 | 65.3 | 130.6 |
4800 | 52.1 | 134.8 | 57.4 | 140.3 | 61.1 | 143.1 | 73.7 | 141.9 | 93.8 | 141.8 |
5000 | 78.5 | 147.4 | 87.4 | 152.0 | 93.3 | 154.0 | 107.2 | 148.0 | 129.0 | 138.6 |
FREQUENCY (MHz) | OSCin (NORMAL MODE) | OSCin (XO MODE) | OSCin# (NORMAL MODE) | |||
---|---|---|---|---|---|---|
REAL | IMAGINARY | REAL | IMAGINARY | REAL | IMAGINARY | |
1 | 3945.3 | 2261.6 | 9452.3 | 2182.1 | 3975.5 | 2287.0 |
5 | 4846.0 | –189.6 | 2397.9 | –916.7 | 4890.1 | –150.1 |
10 | 4253.4 | –1850.1 | 428.2 | –1105.7 | 4297.4 | –1886.7 |
20 | 2295.3 | –2366.9 | 248.4 | –591.8 | 2288.6 | –2383.8 |
30 | 1290.0 | –2087.0 | 187.1 | –410.1 | 1304.3 | –2079.1 |
40 | 847.9 | –1716.1 | 163.5 | –313.3 | 855.5 | –1718.0 |
50 | 581.3 | –1464.9 | 147.9 | –257.1 | 590.7 | –1471.6 |
60 | 439.2 | –1254.1 | 138.3 | –219.0 | 449.4 | –1264.2 |
70 | 337.9 | –1105.7 | 131.1 | –192.0 | 349.0 | –1115.4 |
80 | 269.4 | –983.6 | 127.0 | –171.8 | 276.3 | –989.1 |
90 | 223.4 | –869.9 | 119.7 | –158.0 | 231.9 | –876.2 |
100 | 179.2 | –776.8 | 114.5 | –143.9 | 186.9 | –783.9 |
200 | 52.4 | –379.8 | 93.9 | –85.1 | 54.3 | –382.5 |
300 | 31.2 | –247.0 | 80.9 | –68.9 | 31.9 | –247.4 |
400 | 23.5 | –181.7 | 72.3 | –58.1 | 23.8 | –180.5 |
500 | 20.4 | –140.5 | 65.1 | –49.4 | 20.4 | –138.4 |
600 | 18.4 | –110.2 | 58.1 | –42.1 | 18.2 | –107.6 |
700 | 17.0 | –88.0 | 51.9 | –35.6 | 16.7 | –85.3 |
800 | 15.8 | –71.2 | 47.4 | –29.5 | 15.7 | –68.4 |
900 | 15.2 | –57.6 | 43.6 | –23.4 | 14.7 | –56.3 |
1000 | 15.1 | –45.2 | 40.9 | –17.2 | 14.3 | –44.7 |
FREQUENCY | REAL | IMAGINARY |
---|---|---|
100 | 627.9 | –1532.3 |
200 | 193.8 | –852.6 |
400 | 56.4 | –434.5 |
600 | 31.3 | –287.4 |
800 | 23.2 | –212.9 |
1000 | 17.8 | –167.0 |
1200 | 15.4 | –134.9 |
1400 | 14.0 | –111.4 |
1600 | 12.8 | –93.7 |
1800 | 11.8 | –79.5 |
2000 | 11.2 | –67.5 |
2200 | 10.7 | –57.4 |
2400 | 10.2 | –48.6 |
2600 | 10.5 | –42.0 |
2800 | 9.1 | –35.5 |
3000 | 7.8 | –29.0 |
3200 | 7.2 | –23.4 |
3400 | 6.6 | –18.3 |
3600 | 5.9 | –13.3 |
3800 | 5.3 | –8.5 |
4000 | 5.0 | –3.7 |
4200 | 4.5 | –1.4 |
4400 | 4.0 | 0.9 |
4600 | 3.5 | 3.1 |
4800 | 2.6 | 7.7 |
5000 | 1.7 | 12.1 |
6000 | 0.9 | 26.7 |
7000 | 2.3 | 51.9 |