SNAS654A March 2015 – July 2016 LMX2571
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Texas Instruments has several software tools to aid in the development process including CodeLoader for programming, Clock Design Tool for loop filter and phase noise/spur simulation, and the Clock Architect for a system solution finder. All these tools are available at www.ti.com.
Semiconductor and IC Package Thermal Metrics (SPRA953)
TS5A21366 0.75-Ω Dual SPST Analog Switch with 1.8-V Compatible Input Logic
TPS560200 4.5V to 17V Input, 500mA Synchronous Step Down SWIFT™ Converter
TPS62050 800-mA Synchronous Step-Down Converter
TPS62160 3V-17V 1A Step-Down Converters with DCS-Control
TPS562200 4.5 V to 17 V Input, 2-A Synchronous Step-Down Voltage Regulator in SOT-23
TPS63050 Tiny Single Inductor Buck Boost Converter
PLLatinum is a trademark of Texas Instruments.
SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.