SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 0 | CPG | 0 | 0 | 0 | |||
R/W-30h | R/W-8h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 7 | R/W | 30h | Program 30h to this field. | |
6 - 3 | CPG | R/W | 8h | Effective charge pump gain. This is the sum of the up and down currents. Each increment represents 625 µA.
0: Tri-state 1: 625 µA 2: 1250 µA 3: 1875 µA ····· 15: 6875 µA |
2 - 0 | R/W | 0h | Program 0h to this field. |