SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | LD_TYPE |
R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 1 | R/W | 0h | Program 0h to this field. | |
0 | LD_TYPE | R/W | 1h | Defines lock detect type.
0: VCOCal. Lock detect asserts a HIGH output after the VCO has finished calibration and the LD_DLY timeout counter is finished. 1: Vtune and VCOCal. Lock detect asserts a HIGH output when VCOCal lock detect would assert a HIGH signal and the tuning voltage to the VCO is within acceptable limits. |