SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAMP_BURST_EN | RAMP_BURST_COUNT | 0 | 0 | ||||||||||||
R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RAMP_BURST_EN | R/W | 0h | This enables ramp burst mode. In this mode, a number of ramps equal to RAMP_BURST_COUNT is sent out whenever RAMP_EN is set to 1. This is intended to produce a finite pattern of ramps, instead of a continuous pattern.
0: Disabled 1: Enabled |
14 - 2 | RAMP_BURST_COUNT | R/W | 0h | When RAMP_BURST_EN = 1, this sets the number of ramps that is sent out. |
1 - 0 | R/W | 0h | Program 0h to this field. |