SNAS646G December 2015 – August 2022 LMX2592
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Refer to the design parameters shown in Table 8-5.
PARAMETER | VALUE |
---|---|
PFD (MHz) | 200 |
Charge pump (mA) | 20 |
VCO frequency (MHz) | 6000 |
Loop bandwidth (kHz) | 210 |
Phase margin (degrees) | 70 |
Gamma | 3.8 |
Loop filter (2nd order) | |
C1 (nF) | 4.7 |
C2 (nF) | 100 |
R2 (Ω) | 68 |