SNAS646G December 2015 – August 2022 LMX2592
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Each output buffer (A and B) have programmable gain with register OUTA_POW and OUTB_POW. The RF output buffer configuration is open-collector and requires an external pullup from RFout pin to VCC. There are two pullup options that can be used with either resistor or inductor. Refer to the Section 8 section for design considerations.