SNAS646G December 2015 – August 2022 LMX2592
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Power supply voltage | –0.3 | 3.6 | V |
VIN | Input voltage to pins other than VCC pins | –0.3 | VCC + 0.3 | V |
VOSCin | Voltage on OSCin (pin 8 and pin 9) | ≤1.8 with VCC Applied | ≤1 with VCC= 0 | Vpp |
TL | Lead temperature (solder 4 s) | 260 | °C | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |