R4[15:8] |
ACAL_CMP_DELAY |
R/W |
10 |
VCO amplitude calibration delay. Lowering this value can speed up VCO calibration, but lowering it too much may degrade VCO phase noise. The minimum allowable value for this field is 10 and this allows the VCO to calibrate to the correct frequency for all scenarios. To yield the best and most repeatable VCO phase noise, this relationship should be met: ACAL_CMP_DLY > Fsmclk / 10 MHz, where Fsmclk = Fosc / 2CAL_CLK_DIV and Fosc is the input reference frequency. If calibration time is of concern, then it is recommended to set this register to ≥ 25. |
R8[14] |
VCO_DACISET_FORCE |
R/W |
0 |
This forces the VCO_DACISET value |
R8[11] |
VCO_CAPCTRL_FORCE |
R/W |
0 |
This forces the VCO_CAPCTRL value |
R16[8:0] |
VCO_DACISET |
R/W |
128 |
This sets the final amplitude for the VCO calibration in the case that amplitude calibration is forced. |
R17[8:0] |
VCO_DACISET_STRT |
R/W |
250 |
This sets the initial starting point for the VCO amplitude calibration. |
R19[7:0] |
VCO_CAPCTRL |
R/W |
183 |
This sets the final VCO band when VCO_CAPCTRL is forced. |
R20[13:11] |
VCO_SEL |
R/W |
7 |
This sets VCO start core for calibration and the VCO when it is forced.
0: Not Used
1: VCO1
2: VCO2
3: VCO3
4: VCO4
5: VCO5
6: VCO6
7: VCO7 |
R20[10] |
VCO_SEL_FORCE |
R/W |
0 |
This forces the VCO to use the core specified by VCO_SEL. It is intended mainly for diagnostic purposes.
0: Disabled (recommended)
1: Enabled |