SNAS739D June 2018 – May 2020 LMX2615-SP
PRODUCTION DATA.
Table 16 has the programmable fields for the SYSREF functionality.
FIELD | PROGRAMMING | DEFAULT | DESCRIPTION |
---|---|---|---|
SYSREF_EN | 0 = Disabled
1 = enabled |
0 | Enables the SYSREF mode. SYSREF_EN must be 1 if and only if OUTB_MUX=2 (SysRef) |
SYSREF_DIV_PRE | 1: DIV1
2: DIV2 4: DIV4 Other states: invalid |
The output of this divider is the fINTERPOLATOR. | |
SYSREF_REPEAT | 0 = Master mode
1 = Repeater mode |
0 | In master mode, the device creates a series of SYSREF pulses. In repeater mode, SYSREF pulses are generated with the SysRefReq pin. |
SYSREF_PULSE | 0 = Continuous mode
1 = Pulsed mode |
0 | Continuous mode continuously makes SYSREF pulses, where pulsed mode makes a series of SYSREF_PULSE_CNT pulses |
SYSREF_PULSE_CNT | 0 to 15 | 4 | In the case of using pulsed mode, this is the number of pulses. Setting this to zero is an allowable, but not practical state. |
SYSREF_DIV | 0: Divide by 4
1: Divide by 6 2: Divide by 8 ... 2047: Divide by 4098 |
0 | The SYSREF frequency is at the VCO frequency divided by this value. |