7.6.1.22 R45 Register (Offset = 0x2D) [reset = X]
R45 is shown in Figure 52 and described in Table 43.
Return to Summary Table.
Figure 52. R45 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
OUTB_PWR |
R-0x0 |
R/W-0x1F |
|
Table 43. R45 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
12-11 |
OUTA_MUX |
R/W |
X |
\nSelects input to OUTA output |
10-6 |
RESERVED |
R |
0x0 |
|
5-0 |
OUTB_PWR |
R/W |
0x1F |
Sets current that controls output power for output B. 0 is minimum current, 63 is maximum current. |