7.6.1.25 R59 Register (Offset = 0x3B) [reset = 0x1]
R59 is shown in Figure 55 and described in Table 46.
Return to Summary Table.
Figure 55. R59 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
LD_TYPE |
R-0x0 |
R/W-0x1 |
|
Table 46. R59 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
RESERVED |
R |
0x0 |
|
0 |
LD_TYPE |
R/W |
0x1 |
Lock Detect Type. VCOCal lock detect asserts a high output after the VCO has finished calibration and the LD_DLY timout counter is finished. Vtune and VCOCal lock detect asserts a high output when VCOCal lock detect would assert a signal and the tuning voltage to the VCO is within acceptable limits.
0x0 = VCOCal Lock Detect
0x1 = VCOCal and Vtune Lock Detect
|