4 Revision History
Changes from C Revision (November 2018) to D Revision
- Added SMD number and orderable partGo
- Deleted LMX2615W-MLS from the Device Information tableGo
- Deleted sentence "See application section on phase noise due to the charge pump." from PLL Phase Detector and Charge Pump sectionGo
- Changed Typical Application Schematic graphicGo
- Changed Layout Example graphic Go
Changes from B Revision (June 2018) to C Revision
- Changed device status from Advanced Information to Production Data Go
- Changed output power, VCO Calibration time, and harmonics. Go
- Added Typical Performance Characteristics Go
- Changed Updated Max Frequencies for higher divides to be based on 11.5 GHz, not 15.2 GHz Go
- Added FS7 Pin description Go
- Added Typical ApplicationGo
- Added more details including capacitor requirements for Vtune pin.Go
- Added Layout ExampleGo
Changes from A Revision (June 2018) to B Revision
- Changed Typical jitter to 45 fs Go
- Added Max Digital pin and OSCin VoltageGo
- Changed Typical VCO GainGo
- Changed readback timing diagram and added tCD. Go
- Changed VCO Frequency range to 7600 to 15200 MHz Go
- Changed VCO calibration updated to new VCO range of 7600 to 15200 MHz Go
- Changed Ordering of VCOs in calibration time table Go
- Added Watchdog feature descriptionGo
- Changed RECAL feature description Go
- Changed VCO Gain table Go
- Changed Channel divider description and picture Go
- Changed Channel Divider usage for VCO frequency Go
- Changed 5 GHz, not 5 MHz Go
- Added information on what to do with unused pins Go
- Changed Case of Fosc%Fout=0 is now category 2 Go
- Changed Recommendation for CAL and RECAL_EN Go
- Changed RECAL_EN to CAL pin Go
- Changed pin mode 17 to not be used.Go
- Added 10 ms delay to recommended initial power up sequence and more details on what registers to program.Go
- Added Register Map Table Go
Changes from * Revision (May 2017) to A Revision
- Changed the //ESD Ratings// table Go
- Changed ambient temperature parameter to case temperature in the //Recommended Operating Conditions// tableGo
- Deleted the junction temperature parameter from the //Recommended Operating Conditions// tableGo
- Changed the supply voltage minimum value from: 3.15 V to: 3.2 VGo
- Changed the test conditions to the supply current parameterGo
- Changed the power on reset current typical value for the RESET=1 test condition from: 270 mA to: 289 mAGo
- Changed the power on reset current typical value for the POWERDOWN=1 test condition from: 5 mA to: 6 mAGo
- Changed the test conditions and added minimum values to the reference input voltage parameterGo
- Added phase detector frequency test conditionsGo
- Changed VCO phase noise test conditions and typical valuesGo
- Changed the text toclarify that output power assumes that load is matched and losses are de-embedded.Go
- Changed the Assisting the VCO Calibration Speed and the MINIMUM VCO_SEL for Partial Assist tablesGo
- Added Typical Calibration times for fOSC = fPD = 100 MHz based on VCO_SEL table Go
- Changed the MASH_SEED considerations in the Phase Adjust sectionGo