Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMX2694-EP 15-GHz Wideband PLLatinum RF Synthesizer With Phase Synchronization
1 Features
- VID V62/19616-01XE
- 39.3-MHz to 15.1-GHz output frequency
- –110 dBc/Hz phase noise at 100-kHz offset with 15-GHz carrier
- 54-fs RMS jitter at 8 GHz (100 Hz to 100 MHz)
- Programmable output power
- PLL key specifications
- Figure of merit: –236 dBc/Hz
- Normalized 1/f noise: –129 dBc/Hz
- Up to 200-MHz phase detector frequency
- Synchronization of output phase across multiple devices
- Support for SYSREF with 9-ps resolution programmable delay
- 3.3-V single power supply operation
- Operating temperature range: –55°C to 125°C
2 Applications
- Defense radio
- Electronic warfare
- Radar
- Active antenna system
mMIMO (AAS)
- Macro remote radio
unit
- Outdoor backhaul
unit
- Data acquisition
- Wireless communications
test equipment