SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R1 is shown in Figure 7-11 and described in Table 7-21.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0x80 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | MUXOUT_CTRL | CAL_CLK_DIV | |||||
R/W-0x80 | R/W-0x1 | R/W-0x4 | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | RESERVED | R/W | 0x80 | Program 0x80 to this field. |
3 | MUXOUT_CTRL | R/W | 0x1 | Sets the MUXOUT pin status. 0x0 = Tri-state 0x1 = Normal operation |
2-0 | CAL_CLK_DIV | R/W | 0x4 | Divides down the
fOSC frequency to the state machine clock
frequency. fSM = fOSC / (2CAL_CLK_DIV). Ensure that the state machine clock frequency is 50 MHz or less. 0x0 = fOSC ≤ 50 MHz 0x1 = 50 MHz < fOSC ≤ 100 MHz 0x2 = 100 MHz < fOSC ≤ 200 MHz 0x3 = 200 MHz < fOSC ≤ 400 MHz 0x4 = 400 MHz < fOSC ≤ 800 MHz 0x5 = fOSC > 800 MHz All other values are not used. |