SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R111 is shown in Figure 7-121 and described in Table 7-131.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0x0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
rb_VCO_CAPCTRL | |||||||
R-0x0 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | RESERVED | R | 0x0 | Not used. Read back only. |
7-0 | rb_VCO_CAPCTRL | R | 0x0 | Readback field for the actual VCO_CAPCTRL value that is chosen by the VCO calibration. |