SNAS788C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R8 is shown in Figure 7-18 and described in Table 7-28.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VCO_DACISET_FORCE | RESERVED | VCO_CAPCTRL_FORCE | RESERVED | |||
R/W-0x0 | R/W-0x0 | R/W-0x2 | R/W-0x0 | R/W-0x0 | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0x0 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
14 | VCO_DACISET_FORCE | R/W | 0x0 | Forces VCO_DACISET value. Useful for fully assisted VCO calibration and debugging purposes.
0x0 = Normal operation 0x1 = Use VCO_DACISET value instead of the value obtained from VCO calibration |
13-12 | RESERVED | R/W | 0x2 | Program 0x2 to this field. |
11 | VCO_CAPCTRL_FORCE | R/W | 0x0 | Forces VCO_CAPCTRL value. Useful for fully assisted VCO calibration and debugging purposes.
0x0 = Normal operation 0x1 = Use VCO_CAPCTRL value instead of the value obtained from VCO calibration |
10-0 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |