SNAS788C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R14 is shown in Figure 7-24 and described in Table 7-34.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0x3C | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CPG | RESERVED | |||||
R/W-0x3C | R/W-0x7 | R/W-0x0 | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-7 | RESERVED | R/W | 0x3C | Program 0x3C to this field. |
6-4 | CPG | R/W | 0x7 | Effective charge pump gain. This is the sum of the up and down currents. 0x0 = Tri-state 0x4 = 3 mA 0x1 = 6 mA 0x5 = 9 mA 0x3 = 12 mA 0x7 = 15 mA All other values are not used. |
3-0 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |