SNAS788C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R19 is shown in Figure 7-29 and described in Table 7-39.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0x27 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VCO_CAPCTRL | |||||||
R/W-0xB7 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | RESERVED | R/W | 0x27 | Program 0x27 to this field. |
7-0 | VCO_CAPCTRL | R/W | 0xB7 | Programmable band within VCO core that applies when VCO_CAPCTRL_FORCE = 1. Valid values are 183 to 0, where the higher number is a lower frequency. |