SNAS783C June 2020 – February 2021 LMX2820
PRODUCTION DATA
The N-divider includes fractional compensation and can achieve any fractional denominator from 1 to (232 – 1). The fractional portion of the total N divide value is NFractional = PLL_NUM / PLL_DEN. The higher the denominator, the finer the resolution step of the output. For example, even when using fPD = 200 MHz, the output can increment in steps of 200 MHz / (232 – 1) = 0.047 Hz.