SNAS783C June 2020 – February 2021 LMX2820
PRODUCTION DATA
Due to the requirements of the total N divider value to handle fractions and also high frequency, there are limitations based the modulator order and VCO frequency.
When using the internal VCO, the true minimum N divide is based on the VCO core. The VCO core frequencies may shift some with process, so the most reasonable thing to do is based this on worst case assumption for the VCO Core.
fVCO | WORST CASE CORE | MASH_ORDER = 0 | MASH_ORDER = 1 | MASH_ORDER = 2 | MASH_ORDER = 3 |
---|---|---|---|---|---|
5.65 - 6.35 GHz | VCO1 | 12 | 18 | 19 | 24 |
6.35 - 7.3 GHz | VCO2 | 14 | 21 | 22 | 26 |
7.3 - 8.1 GHz | VCO3 | 16 | 23 | 24 | 26 |
8.1 - 9.0 GHz | VCO4 | 16 | 26 | 27 | 29 |
9.0 - 9.8 GHz | VCO5 | 18 | 28 | 29 | 31 |
9.8 - 10.6 GHz | VCO6 | 18 | 30 | 31 | 33 |
10.6 - 11.3 GHz | VCO7 | 20 | 33 | 34 | 36 |
For the external VCO, the minimum N divides are slightly different. In cases where the VCO frequency is higher than 11.3 GHz, the VCO frequency must divided by 2 by setting EXTVCO_DIV bit.
fRFIN / (RFIN Divider) | MASH_ORDER = 0 | MASH_ORDER = 1 | MASH_ORDER = 2 | MASH_ORDER = 3 |
---|---|---|---|---|
0.5 - 4 GHz | 12 | 12 | 14 | 20 |
4 - 5.5 GHz | 12 | 15 | 18 | 24 |
5.5 - 7 GHz | 14 | 18 | 20 | 26 |
7 - 8.5 GHz | 16 | 23 | 24 | 26 |
8.5 - 10 GHz | 20 | 28 | 29 | 35 |
10 GHz - 11.3 GHz | 20 | 32 | 33 | 35 |