SNVS723H October 2011 – October 2023 LMZ10500
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This section describes a simple design procedure. Alternatively, WEBENCH® can be used to create and simulate a design using the LMZ10501. The WEBENCH® tool can be accessed from the LMZ10500 product folder at http://www.ti.com/product/lmz10500. For designs with typical output voltages (1.2 V, 1.8 V, 2.5 V, 3.3 V), jump to the Section 8.2.3 section for quick reference designs.