SNVS723H October 2011 – October 2023 LMZ10500
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The parameters affecting the output voltage setting are the RT, RB, and the product of the VREF voltage × GAIN. The VREF voltage is typically 2.35 V. Because VCON is derived from VREF through RT and RB,
After substitution,
The ideal product of GAIN × VREF = 5.875 V.
Choose RT to be between 80 kΩ and 300 kΩ. Then, RB can be calculated using Equation 5.
Note that the resistance of RT must be ≥ 80 kΩ. This ensures that the VREF output current loading is not exceeded and the reference voltage is maintained. The current loading on VREF must not be greater than 30 µA.