SNVS723H October 2011 – October 2023 LMZ10500
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ΔVOUT/VOUT | Output Voltage Regulation Over Line Voltage and Load Current | VOUT = 0.6 V ΔVIN =2.7 V to 4.2 V ΔIOUT = 0 A to 650 mA | ±1.23% | |||
ΔVOUT/VOUT | Output Voltage Regulation Over Line Voltage and Load Current | VOUT = 1.5 V ΔVIN = 2.7 V to 5.5 V ΔIOUT = 0 A to 650 mA | ±0.56% | |||
ΔVOUT/VOUT | Output Voltage Regulation Over Line Voltage and Load Current | VOUT = 3.6 V ΔVIN = 4.0 V to 5.5 V ΔIOUT = 0 A to 650 mA | ±0.24% | |||
VREF TRISE | Rise time of reference voltage | EN = Low to High, VIN = 4.2 V VOUT = 2.7 V, IOUT = 650 mA | 10 | µs | ||
η | Peak Efficiency | VIN = 5.0 V, VOUT = 3.3 V IOUT = 200 mA | 95% | |||
Full Load Efficiency | VIN = 5.0 V, VOUT = 3.6 V IOUT = 650 mA | 93% | ||||
VOUT Ripple | Output voltage ripple | VIN = 5.0 V, VOUT = 1.8 V IOUT = 650 mA (1) | 8 | mV pk-pk | ||
Line Transient | Line transient response | VIN = 2.7 V to 5.5 V, TR = TF= 10 µs, VOUT = 1.8 V, IOUT = 650 mA | 25 | mV pk-pk | ||
Load Transient | Load transient response | VIN = 5.0 V TR = TF = 40 µs, VOUT = 1.8 V IOUT = 65 mA to 650 mA | 25 | mV pk-pk |