SNVS677H May 2011 – October 2023 LMZ10501
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMZ10501 implements an under voltage lock out (UVLO) circuit to specify proper operation during startup, shutdown and input supply brownout conditions. The circuit monitors the voltage at the VIN pin to specify that sufficient voltage is present to bias the regulator. If the under voltage threshold is not met, all functions of the controller are disabled and the controller remains in a low power standby state.