SNVS677H May 2011 – October 2023 LMZ10501
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The EN pin is internally pulled up to VIN through a 790-kΩ (typical) resistor. This allows the nano module to be enabled by default when the EN pin is left floating. In such cases VIN will set EN high when VIN reaches 1.2 V. As the input voltage continues to rise, operation will start after VIN exceeds the under-voltage lockout (UVLO) threshold. To set EN high externally, pull it up to 1.2 V or higher. Note that the voltage on EN must remain at less than VIN+ 0.2 V due to absolute maximum ratings of the device.