SNVS710I March 2011 – December 2015 LMZ13608
PRODUCTION DATA.
When calculating module dissipation use the maximum input voltage and the average output current for the application. Many common operating conditions are provided in the characteristic curves such that less common applications can be derived through interpolation. In all designs, the junction temperature must be kept below the rated maximum of 125°C.
For the design case of VIN = 12 V, VOUT = 3.3 V, IOUT = 8 A, and TA-MAX = 50°C, the module must see a thermal resistance from case to ambient (θCA) of less than:
Given the typical thermal resistance from junction to case (θJC) to be 1.0°C/W. Use the 85°C power dissipation curves in the Typical Characteristics section to estimate the PIC-LOSS for the application being designed. In this application it is 3.9 W.
To reach θCA = 18.23, the PCB is required to dissipate heat effectively. With no airflow and no external heat-sink, a good estimate of the required board area covered by 2-oz. copper on both the top and bottom metal layers is:
As a result, approximately 27.42 square cm of 2-oz. copper on top and bottom layers is the minimum required area for the example PCB design. This is 5.23 × 5.23 cm (2.06 × 2.06 in) square. The PCB copper heat sink must be connected to the exposed pad. For best performance, use approximately 100, 8 mil thermal vias spaced 59 mil (1.5 mm) apart connect the top copper to the bottom copper.
Another way to estimate the temperature rise of a design is using θJA. An estimate of θJA for varying heat sinking copper areas and airflows can be found in the typical applications curves. If our design required the same operating conditions as before but had 225 LFPM of airflow. We locate the required θJA of
On the θJA vs copper heatsinking curve, the copper area required for this application is now only 1 square inches. The airflow reduced the required heat sinking area by a factor of four.
To reduce the heat sinking copper area further, this package is compatible with D3-PAK surface mount heat sinks.
For an example of a high thermal performance PCB layout for SIMPLE SWITCHER power modules, refer to AN-2093 (SNVA460), AN-2084 (SNVA456), AN-2125 (SNVA473), AN-2020 (SNVA419) and AN-2026 (SNVA424).