SNVS690I January 2011 – August 2021 LMZ14201H
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
SYSTEM PARAMETERS | ||||||
ENABLE CONTROL | ||||||
VEN | EN threshold trip point | VEN rising, TJ = –40°C to 125°C | 1.10 | 1.18 | 1.25 | V |
VEN-HYS | EN threshold hysteresis | 90 | mV | |||
SOFT-START | ||||||
ISS | SS source current | VSS = 0 V, TJ = –40°C to 125°C | 8 | 10 | 15 | µA |
ISS-DIS | SS discharge current | –200 | µA | |||
CURRENT LIMIT | ||||||
ICL | Current limit threshold | DC average, TJ = –40°C to 125°C | 1.5 | 1.95 | 2.7 | A |
VIN UVLO | ||||||
VINUVLO | Input UVLO | EN pin floating VIN rising |
3.75 | V | ||
VINUVLO-HYST | Hysteresis | EN pin floating VIN falling |
130 | mV | ||
ON/OFF TIMER | ||||||
tON-MIN | ON timer minimum pulse width | 150 | ns | |||
tOFF | OFF timer pulse width | 260 | ns | |||
REGULATION AND OVERVOLTAGE COMPARATOR | ||||||
VFB | In-regulation feedback voltage | VIN = 24 V, VOUT = 12 V VSS >+ 0.8 V TJ = –40°C to 125°C IOUT = 10 mA to 1 A |
0.782 | 0.803 | 0.822 | V |
VIN = 24 V,
VOUT = 12 V VSS >+ 0.8 V TJ = 25°C IOUT = 10 mA to 1 A |
0.786 | 0.803 | 0.818 | |||
VFB | In-regulation feedback voltage | VIN = 36 V, VOUT = 24 V VSS >+ 0.8 V TJ = –40°C to 125°C IOUT = 10 mA to 1 A |
0.780 | 0.803 | 0.823 | V |
VIN = 36 V, VOUT = 24 V VSS >+ 0.8 V TJ = 25°C IOUT = 10 mA to 1 A |
0.787 | 0.803 | 0.819 | |||
VFB-OVP | Feedback overvoltage protection threshold | 0.92 | V | |||
IFB | Feedback input bias current | 5 | nA | |||
IQ | Non-Switching Input Current | VFB= 0.86 V | 1 | mA | ||
ISD | Shut Down Quiescent Current | VEN= 0 V | 25 | μA | ||
THERMAL CHARACTERISTICS | ||||||
TSD | Thermal shutdown (rising) | 165 | °C | |||
TSD-HYST | Thermal shutdown hysteresis | 15 | °C | |||
PERFORMANCE PARAMETERS | ||||||
ΔVOUT | Output Voltage Ripple | VOUT = 5 V, COUT = 100 µF 6.3 V X7R | 8 | mVPP | ||
ΔVOUT/ΔVIN | Line Regulation | VIN = 16 V to 42 V, IOUT= 1 A | 0.01% | |||
ΔVOUT/ΔIOUT | Load Regulation | VIN = 24 V, IOUT= 0 A to 1 A | 1.5 | mV/A | ||
η | Efficiency | VIN = 24 V, VOUT = 12 V, IOUT = 0.5 A | 94% | |||
η | Efficiency | VIN = 24 V, VOUT = 12 V, IOUT = 1 A | 92% |