The LMZ14202, SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC that can drive up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ14202 can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14202 only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMZ14202 | TO-PMOD (7) | 10.16 mm × 9.85 mm |
Changes from I Revision (August 2015) to J Revision
Changes from H Revision (June 2015) to I Revision
Changes from G Revision (March 2013) to H Revision
Changes from F Revision (October 2012) to G Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | Analog | Enable. Input to the precision enable comparator. Rising threshold is 1.18 V nominal, 90 mV hysteresis nominal. Maximum recommended input level is 6.5 V. |
FB | 6 | Analog | Feedback. nternally connected to the regulation, overvoltage, and short-circuit comparators. The regulation reference point is 0.8 V at this input pin. Connected the feedback resistor divider between the output and ground to set the output voltage. |
GND | 4 | Ground | Ground. Reference point for all stated voltages. Must be externally connected to thermal pad. |
RON | 2 | Analog | ON-time resistor. An external resistor between this pin and the VIN pin sets the ON-time of the application. Typical values range from 25 kΩ to 124 kΩ. |
SS | 5 | Analog | Soft-start. An internal 8-µA current source charges an external capacitor to produce the soft-start function. This node is discharged at 200 µA during disable, over-current, thermal shutdown and internal UVLO conditions. |
VIN | 1 | Power | Supply input. Nominal operating range is 6 V to 42 V . A small amount of internal capacitance is contained within the package assembly. Additional external input capacitance is required between this pin and exposed pad. |
VOUT | 7 | Power | Output voltage. Output from the internal inductor. Connect the output capacitor between this pin and exposed pad. |
Thermal pad | Ground | Exposed Pad — Internally connected to pin 4. Used to dissipate heat from the package during operation. Must be electrically connected to pin 4 external to the package. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, RON to GND | –0.3 | 43.5 | V | |
EN, FB, SS to GND | –0.3 | 7 | V | |
TJ | Junction temperature | 150 | °C | |
Peak reflow case temperature (30 s) | 245 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | 6 | 42 | V |
EN | Enable voltage | 0 | 6.5 | V |
TJ | Junction temperature | −40 | 125 | °C |
THERMAL METRIC(1) | LMZ14202 | UNIT | ||
---|---|---|---|---|
NDW (TO-PMOD) |
||||
7 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 4-layer JEDEC Printed circuit board, 100 vias, No air flow | 19.3 | °C/W |
2-layer JEDEC Printed circuit board, No air flow | 21.5 | °C/W | ||
RθJC(top) | Junction-to-case (top) thermal resistance | No air flow | 1.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
ENABLE CONTROL(3) | |||||||
VEN | EN threshold trip point | VEN rising | 1.18 | V | |||
–40°C ≤ TJ ≤ 125°C | 1.1 | 1.25 | |||||
VEN-HYS | EN threshold hysteresis | VEN falling | 90 | mV | |||
SOFT-START | |||||||
ISS | SS source current | VSS = 0 V | 8 | µA | |||
–40°C ≤ TJ ≤ 125°C | 5 | 11 | |||||
ISS-DIS | SS discharge current | -200 | µA | ||||
CURRENT LIMIT | |||||||
ICL | Current limit threshold | d.c. average | 2.6 | A | |||
–40°C ≤ TJ ≤ 125°C | 2.3 | 3.65 | |||||
ON/OFF TIMER | |||||||
tON-MIN | ON timer minimum pulse width | 150 | ns | ||||
tOFF | OFF timer pulse width | 260 | ns | ||||
REGULATION AND OVERVOLTAGE COMPARATOR | |||||||
VFB | In-regulation feedback voltage | VSS > 0.8 V, IO = 2 A | 0.795 | V | |||
–40°C ≤ TJ ≤ 125°C | 0.775 | 0.815 | |||||
VSS >+ 0.8 V, IO = 10 mA | 0.786 | 0.802 | 0.818 | V | |||
VFB-OV | Feedback over-voltage protection threshold | 0.92 | V | ||||
IFB | Feedback input bias current | 5 | nA | ||||
IQ | Non-switching input current | VFB = 0.86 V | 1 | mA | |||
ISD | Shutdown quiescent current | VEN = 0 V | 25 | μA | |||
THERMAL CHARACTERISTICS | |||||||
TSD | Thermal shutdown | Rising | 165 | °C | |||
TSD-HYST | Thermal shutdown hysteresis | Falling | 15 | °C | |||
PERFORMANCE PARAMETERS | |||||||
ΔVO | Output voltage ripple | 8 | mVP-P | ||||
ΔVO/ΔVIN | Line regulation | 12 V ≤ VVIN ≤ 42 V, IO = 2 A | 0.01% | ||||
ΔVO/IOUT | Load regulation | VVIN = 24 V | 1.5 | mV/A | |||
η | Efficiency | VVIN = 24 V, VO = 3.3 V, IO = 1 A | 86% | ||||
VVIN = 24 V, VO = 3.3 V, IO = 2 A | 85% |