SNVS648J January 2010 – October 2015 LMZ14202
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | Analog | Enable. Input to the precision enable comparator. Rising threshold is 1.18 V nominal, 90 mV hysteresis nominal. Maximum recommended input level is 6.5 V. |
FB | 6 | Analog | Feedback. nternally connected to the regulation, overvoltage, and short-circuit comparators. The regulation reference point is 0.8 V at this input pin. Connected the feedback resistor divider between the output and ground to set the output voltage. |
GND | 4 | Ground | Ground. Reference point for all stated voltages. Must be externally connected to thermal pad. |
RON | 2 | Analog | ON-time resistor. An external resistor between this pin and the VIN pin sets the ON-time of the application. Typical values range from 25 kΩ to 124 kΩ. |
SS | 5 | Analog | Soft-start. An internal 8-µA current source charges an external capacitor to produce the soft-start function. This node is discharged at 200 µA during disable, over-current, thermal shutdown and internal UVLO conditions. |
VIN | 1 | Power | Supply input. Nominal operating range is 6 V to 42 V . A small amount of internal capacitance is contained within the package assembly. Additional external input capacitance is required between this pin and exposed pad. |
VOUT | 7 | Power | Output voltage. Output from the internal inductor. Connect the output capacitor between this pin and exposed pad. |
Thermal pad | Ground | Exposed Pad — Internally connected to pin 4. Used to dissipate heat from the package during operation. Must be electrically connected to pin 4 external to the package. |