SNVS874E August 2012 – September 2021 LMZ20501
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMZ20501SILR | uSiP | SIL | 8 | 3000 | 330.0 | 12.4 | 3.75 | 3.75 | 2.2 | 8.0 | 12.0 | Q2 |
LMZ20501SILT | uSiP | SIL | 8 | 250 | 178.0 | 13.2 | 3.75 | 3.75 | 2.2 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMZ20501SILR | uSiP | SIL | 8 | 3000 | 383.0 | 353.0 | 58.0 |
LMZ20501SILT | uSiP | SIL | 8 | 250 | 223.0 | 194.0 | 35.0 |