SNVS874E August 2012 – September 2021 LMZ20501
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise specified the following conditions apply: VIN = 3.6 V, TA = 25°C.
VIN = 3.6 V | PWM Mode | VOUT = 1.8 V |
VIN = 3.6 V | ||
VFB = 0.8 V | AUTO Mode | |
VIN = 3.6 V | IOUT = 0 A | PWM Mode |
VIN = 3.6 V | ||
VFB = 0.8 V | PWM Mode | |