Refer to the PDF data sheet for device specific package drawings
The LMZ21700 Nano Module is an easy-to-use step-down DC/DC solution capable of driving up to 650-mA load in space-constrained applications. Only an input capacitor, an output capacitor, a soft-start capacitor, and two resistors are required for basic operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMZ21700 | µSIP (8) | 3.50 mm × 3.50 mm |
space
space
space
space