SNVS872D August 2012 – August 2018 LMZ21700
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Similarly to the input capacitor, it is recommended to use low ESR multi-layer ceramic capacitors for COUT. Ceramic capacitors with X5R and X7R temperature characteristics are recommended. Use 10 µF or larger value and consider the DC voltage bias characteristics of the capacitor when choosing the case size and voltage rating. For stability, the output capacitor should be in the 10 µF – 200 µF effective capacitance range.