SNVS853E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The design procedure requires a few typical design parameters. See Table 1 below.
DESIGN PARAMETER | VALUE |
---|---|
Input Voltage (VIN) | Range from 3.0 V to 17 V |
Output Voltage (VOUT) | Range from 0.9 V to 6 V |
Output Current (IOUT) | Up to 1000 mA |
Softstart time (TSS) | Minimum of 0.5 ms recommended |