SNVS853E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The enable pin (EN) is weakly pulled down internally through a 400-kΩ resistor to keep EN logic low when the pin is floating. The pull-down resistor is not connected when EN is set high. Once the voltage on the enable pin (EN) is set high the Nano Module will start operation. If EN is set low ( < 0.3 V ) the LMZ21701 will enter shutdown mode. The typical shutdown quiescent current is 1.5 μA.