SNVS853E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMZ21701 features input undervoltage lockout (UVLO) circuit. It monitors the input voltage level and prevents the device from switching the power MOSFETs if VIN is not high enough. The typical VIN UVLO rising threshold is 2.9 V with 180 mV of hysteresis.