SYSTEM PARAMETERS |
ENABLE CONTROL |
VEN |
EN threshold trip point |
VEN rising, TJ = 25°C |
|
1.279 |
|
V |
VEN rising, TJ = –40°C to +125°C |
1.1 |
|
1.458 |
VEN-HYS |
EN input hysteresis current |
VEN > 1.279 V |
|
–21 |
|
µA |
SOFT-START |
ISS |
SS source current |
VSS = 0 V, TJ = 25°C |
|
50 |
|
µA |
VSS = 0 V, TJ = –40°C to +125°C |
40 |
50 |
60 |
tSS |
Internal soft-start interval |
|
|
1.6 |
|
ms |
CURRENT LIMIT |
ICL |
Current limit threshold |
DC average, TJ = –40°C to +125°C |
3.4 |
|
|
A |
INTERNAL SWITCHING OSCILLATOR |
fosc |
Free-running oscillator frequency |
Sync input connected to ground. |
711 |
812 |
914 |
kHz |
fsync |
Synchronization range |
|
650 |
|
950 |
kHz |
VIL-sync |
Synchronization logic zero amplitude |
Relative to AGND, TJ = –40°C to +125°C |
|
|
0.4 |
V |
VIH-sync |
Synchronization logic one amplitude |
Relative to AGND, TJ = –40°C to +125°C |
1.5 |
|
|
V |
Sync dc |
Synchronization duty cycle range |
|
15% |
50% |
85% |
|
Dmax |
Maximum Duty Factor |
|
|
83% |
|
|
REGULATION AND OVER-VOLTAGE COMPARATOR |
VFB |
In-regulation feedback voltage |
VSS >+ 0.8 V, IO = 3 A, TJ = 25°C |
|
0.796 |
|
V |
VSS >+ 0.8 V, IO = 3 A, TJ = –40°C to +125°C |
0.776 |
|
0.816 |
VFB-OV |
Feedback overvoltage protection threshold |
|
|
0.86 |
|
V |
IFB |
Feedback input bias current |
|
|
5 |
|
nA |
IQ |
Non-switching input current |
VFB = 0.86 V |
|
2.6 |
|
mA |
ISD |
Shutdown quiescent current |
VEN = 0 V |
|
70 |
|
μA |
THERMAL CHARACTERISTICS |
TSD |
Thermal shutdown |
Rising |
|
165 |
|
°C |
TSD-HYST |
Thermal shutdown hysteresis |
Falling |
|
15 |
|
°C |
PERFORMANCE PARAMETERS(3) |
ΔVO |
Output voltage ripple |
Cout = 220 µF with 7 mΩ ESR + 100 µF X7R + 2 x 0.047 µF BW at 20 MHz |
|
9 |
|
mVPP |
ΔVO/ΔVIN |
Line regulation |
VIN = 12 V to 20 V, IO= 0.001 A |
|
±0.02% |
|
|
ΔVO/ΔIOUT |
Load regulation |
VIN = 12 V, IO= 0.001 A to 3 A |
|
1 |
|
mV/A |
η |
Peak efficiency |
VIN = 12 V, VO = 3.3 V, IO = 1 A |
|
86% |
|
|
η |
Full load efficiency |
VIN = 12 V VO = 3.3 V, IO = 3 A |
|
85% |
|
|