SNVS686K March 2011 – May 2024 LMZ22005
PRODUCTION DATA
Output voltage is determined by a divider of two resistors connected between VO and ground. The midpoint of the divider is connected to the FB input.
The regulated output voltage determined by the external divider resistors RFBT and RFBB is:
Rearranging terms; the ratio of the feedback resistors for a desired output voltage is:
These resistors must generally be chosen from values in the range of 1.0 kΩ to 10.0 kΩ.
For VO = 0.8 V the FB pin can be connected to the output directly and RFBB can be omitted.
Table 7-1 lists the values for RFBT , and RFBB.
REF DES | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N |
---|---|---|---|---|
U1 | SIMPLE SWITCHER | PFM-7 | Texas Instruments | LMZ22005TZ |
Cin1,5 | 0.047 µF, 50 V, X7R | 1206 | Yageo America | CC1206KRX7R9BB473 |
Cin2,3 | 10 µF, 50 V, X7R | 1210 | Taiyo Yuden | UMK325BJ106MM-T |
Cin6 (OPT) | CAP, AL, 150 µF, 50 V | Radial G | Panasonic | EEE-FK1H151P |
CO1,6 | 0.047 µF, 50 V, X7R | 1206 | Yageo America | CC1206KRX7R9BB473 |
CO2 (OPT) | 100 µF, 6.3 V, X7R | 1210 | TDK | C3225X5R0J107M |
CO5 | 220 μF, 6.3 V, SP-Cap | (7343) | Panasonic | EEF-UE0J221LR |
RFBT | 3.32 kΩ | 0805 | Panasonic | ERJ-6ENF3321V |
RFBB | 1.07 kΩ | 0805 | Panasonic | ERJ-6ENF1071V |
RSN (OPT) | 1.50 kΩ | 0805 | Vishay Dale | CRCW08051K50FKEA |
RENT | 42.2 kΩ | 0805 | Panasonic | ERJ-6ENF4222V |
RENB | 12.7 kΩ | 0805 | Panasonic | ERJ-6ENF1272V |
RFRA(OPT) | 23.7Ω | 0805 | Vishay Dale | CRCW080523R7FKEA |
RENH | 100 Ω | 0805 | Vishay Dale | CRCW0805100RFKEA |
CFF | 180 pF, ±10%, C0G, 50 V | 0805 | TDK | 08055A181JAT2A |
CSS | 047 μF, ±10%, X7R, 16 V | 0805 | AVX | 0805YC474KAT2A |
D1(OPT) | 5.1 V, 0.5 W | SOD-123 | Diodes Inc. | MMSZ5231BS-7-F |