SNVS686K March 2011 – May 2024 LMZ22005
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
SYSTEM PARAMETERS | ||||||
ENABLE CONTROL | ||||||
VEN | EN threshold trip point | VEN rising, TJ = 25°C | 1.279 | V | ||
VEN rising, TJ = –40°C to +125°C | 1.1 | 1.458 | ||||
VEN-HYS | EN input hysteresis current | VEN > 1.279 V | 21 | µA | ||
SOFT-START | ||||||
ISS | SS source current | VSS = 0 V, TJ = 25°C | 50 | µA | ||
VSS = 0 V, TJ = –40°C to +125°C | 40 | 60 | ||||
tSS | Internal soft-start interval | 1.6 | ms | |||
CURRENT LIMIT | ||||||
ICL | Current limit threshold | DC average, TJ = –40°C to +125°C | 5.4 | A | ||
INTERNAL SWITCHING OSCILLATOR | ||||||
fosc | Free-running oscillator frequency | Sync input connected to ground. | 711 | 812 | 914 | kHz |
fsync | Synchronization range | 650 | 950 | kHz | ||
VIL-sync | Synchronization logic zero amplitude | Relative to AGND, TJ = –40°C to +125°C | 0.4 | V | ||
VIH-sync | Synchronization logic one amplitude | Relative to AGND, TJ = –40°C to +125°C | 1.5 | V | ||
Sync dc | Synchronization duty cycle range | 15% | 50% | 85% | ||
Dmax | Maximum Duty Factor | 83% | ||||
REGULATION AND OVERVOLTAGE COMPARATOR | ||||||
VFB | In-regulation feedback voltage | VSS >+ 0.8 V, IO = 3 A, TJ = 25°C | 0.796 | V | ||
VSS >+ 0.8 V, IO = 3 A, TJ = –40°C to +125°C |
0.776 | 0.816 | ||||
VFB-OV | Feedback overvoltage protection threshold | 0.86 | V | |||
IFB | Feedback input bias current | 5 | nA | |||
IQ | Non-switching input current | VFB = 0.86 V | 2.6 | mA | ||
ISD | Shutdown quiescent current | VEN = 0 V | 70 | μA | ||
THERMAL CHARACTERISTICS | ||||||
TSD | Thermal shutdown | Rising | 165 | °C | ||
TSD-HYST | Thermal shutdown hysteresis | Falling | 15 | °C | ||
PERFORMANCE PARAMETERS(3) | ||||||
ΔVO | Output voltage ripple | Cout = 220 µF with 7 mΩ ESR + 100 µF X7R + 2 x 0.047 µF BW at 20 MHz |
9 | mVPP | ||
ΔVO/ΔVIN | Line regulation | VIN = 12 V to 20 V, IO= 0.001 A | ±0.02% | |||
ΔVO/ΔIOUT | Load regulation | VIN = 12 V, IO= 0.001 A to 3 A | 1 | mV/A | ||
η | Peak efficiency | VIN = 12 V, VO = 3.3 V, IO = 1 A | 86% | |||
η | Full load efficiency | VIN = 12 V VO = 3.3 V, IO = 3 A | 81.5% |