SNVS686K March 2011 – May 2024 LMZ22005
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: VIN = 12 V; CIN = 2 x 10 μF + 1-μF X7R Ceramic; CO = 220-μF Specialty Polymer + 10-µF Ceramic; TA = 25°C for waveforms. Efficiency and dissipation plots marked with * have cycle skipping at light loads resulting is slightly higher output ripple – See Design Steps section.
VIN = 12 V, VOUT = 5 V |
VOUT = 3.3 V |
12 VIN 3.3 VO at 5 A BW = 250 MHz |
VIN= 12 V, VOUT = 3.3 V |
12 VIN 3.3 VO at 5 A, BW = 20 MHz |
12 VIN 3.3 VO 0.5- to 5-A Step |