SLVSBM9E October 2013 – September 2018 LMZ31520
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMZ31520 is compliant with EN55022 Class A radiated emissions. Figure 31 and Figure 32 show typical examples of radiated emissions plots for the LMZ31520 operating from 5V and 12V respectively. Both graphs include the plots of the antenna in the horizontal and vertical positions.