8.20 Layout Considerations
To achieve optimal electrical and thermal performance, an optimized PCB layout is required. Figure 28 thru Figure 33, shows a typical PCB layout. Some considerations for an optimized layout are:
- Use large copper areas for power planes (PVIN, VOUT, and PGND) to minimize conduction loss and thermal stress.
- Place ceramic input and output capacitors close to the device pins to minimize high frequency noise.
- Locate additional output capacitors between the ceramic capacitor and the load.
- Keep AGND and PGND separate from one another. AGND should only be used as the return for RSET.
- Place RSET, RFREQ, and RSS as close as possible to their respective pins.
- Use multiple vias to connect the power planes to internal layers.