SLVSBV8E June 2013 – February 2020 LMZ31704
PRODUCTION DATA.
The LMZ31704 is compliant with EN55022 Class B radiated emissions. Figure 46 and Figure 47 show typical examples of radiated emissions plots for the LMZ31704 operating from 5 V and 12 V, respectively. Both graphs include the plots of the antenna in the horizontal and vertical positions.