SLVSBV8E June 2013 – February 2020 LMZ31704
PRODUCTION DATA.
Up to six LMZ31704 devices can be paralleled for increased output current. Multiple connections must be made between the paralleled devices and the component selection is slightly different than for a stand-alone LMZ31704 device. A typical LMZ31704 parallel schematic is shown in Figure 23. Refer to the LMZ31710 Parallel Operation Application Report for information and design help when paralleling multiple LMZ31704 devices.