SNVSAJ2C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
For this design example, use the parameters listed in Table 12 and follow the design procedures below.
DESIGN PARAMETER | VALUE |
---|---|
Input Voltage PVIN | 24 V typical |
Output Voltage VOUT | 5.0 V |
Output Current Rating | 2 A |
Operating Frequency | 500 kHz |