SNVSAJ2C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
For this design example, use the parameters listed in Table 13 as the input parameters. For the complete design procedures start with the procedures for the basic application above as well as the procedures listed below.
DESIGN PARAMETER | VALUE |
---|---|
Input Voltage PVIN | 24 V typical |
Output Voltage VOUT | 5.0 V |
Output Current Rating | 2 A |
Operating Frequency | 750 kHz |
Inhibit Control | Yes |
Power Good Signal | Yes |
Slow Start Time | 10 ms |
Output Capacitance | 300 µF |